ProtectNet

Protects desktops, servers and switches

The majority of all surge-induced damage is caused by surges and spikes traveling along unprotected data lines. These surges originate from a wide variety of sources, including static charge buildup and lightning strikes. Left unprotected, your data lines expose network cards, A/V components, modems and other network equipment to damaging electrical transients. The ProtectNet family of stand-alone surge suppressors protects individual data lines, including telephone and network lines, coax cables, and more. Inserting a ProtectNet surge suppressor in your data line and connecting it to earth ground prevents back-door surges from ruining your productivity and costing you money.

Read More
Products Part Number
Product APC Surge Protection Module for RS232, Replaceable, 1U, for use with PRM4 or PRM24 Rackmount Chassis Part Number P232R Call for More Information
800-389-0603 800-389-0603
Product APC Surge Module for Digital Phone Line (T1, CSU, DSU, ISDN, DLL), Replaceable, 1U, for PRM4, PRM24 Part Number PDIGTR Call for More Information
800-389-0603 800-389-0603
Product APC ProtectNet standalone surge protector for 10/100/1000 Base-T Ethernet lines Part Number PNET1GB Call for More Information
800-389-0603 800-389-0603
Product APC Surge Module for CAT6 or CAT5/5e Network Line, Replaceable, 1U, use with PRM4 or PRM24 Chassis Part Number PNETR6 Call for More Information
800-389-0603 800-389-0603
Product APC 24 position chassis for replaceable data line surge protection modules, 19" rackmount, 1U Part Number PRM24 Call for More Information
800-389-0603 800-389-0603
Product APC 4 position chassis for replaceable data line surge protection modules, 1U Part Number PRM4 Call for More Information
800-389-0603 800-389-0603
Product APC Mounting L-bracket for the PRM4 chassis Part Number PRMLB Call for More Information
800-389-0603 800-389-0603
Product APC ProtectNet standalone surge protector for Serial RS232 lines (9 pin male to female) Part Number PS9-DCE Call for More Information
800-389-0603 800-389-0603
Product APC ProtectNet standalone surge protector for Serial RS232 lines (9 pin female to male) Part Number PS9-DTE Call for More Information
800-389-0603 800-389-0603
Product APC ProtectNet standalone surge protector for analog/DSL phone lines (2 lines, 4 wires) Part Number PTEL2 Call for More Information
800-389-0603 800-389-0603
Product APC Surge Module for Analog Phone Line, Replaceable, 1U, use with PRM4 or PRM24 Rackmount Chassis Part Number PTEL2R Call for More Information
800-389-0603 800-389-0603
Product REPLACEABLE, RACKMOUNT, 1U, SINGLE LINE, CableTV SURGE PROTECTION MODULE Part Number PVR Call for More Information
800-389-0603 800-389-0603
Protection
Lightning and Surge Protection To prevent damage to your equipment from electric power surges and spikes.
Fail Safe Mode Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Data-line Protection Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare