Mobile Power Packs

Portable power for mobile devices.

Watch videos on your flight from New York to Tokyo or listen to music during an outdoor adventure. The lightweight, compact design charges USB devices from cameras to smartphones and tablets. APC's mobile power packs keep your mobile devices charged so you stay connected throughout life's journeys.

Read More
Products Part Number
Product APC Mobile Power Pack, 10000mAh Li-Polymer, Black Part Number M10BK Call for More Information
800-389-0603 800-389-0603
Product APC Mobile Power Pack, 12000 mAh Li-polymer, Quick Charge 2.0, Black Part Number M12BK Call for More Information
800-389-0603 800-389-0603
Product APC Back-UPS Connect 50 Mobile Power Pack, 11400 mAh, Lithium Ion Part Number M12USWH Call for More Information
800-389-0603 800-389-0603
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Black Part Number M3BK Call for More Information
800-389-0603 800-389-0603
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Blue Part Number M3BL Call for More Information
800-389-0603 800-389-0603
Product APC Mobile Power Pack, 3400mAh , Lithium-Ion, All-in-One charging solution, Black Part Number M3PMBK Call for More Information
800-389-0603 800-389-0603
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Red Part Number M3RD Call for More Information
800-389-0603 800-389-0603
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Silver Part Number M3SR Call for More Information
800-389-0603 800-389-0603
Product APC Mobile Power Pack, 3000mAh Li-ion cylinder, Titanium Part Number M3TM Call for More Information
800-389-0603 800-389-0603
Product APC Mobile Power Pack, 5000mAh Li-polymer, Black Part Number M5BK Call for More Information
800-389-0603 800-389-0603
Convenience
LED battery charge indicator Push-button activated LED display provides battery charge status.
Availability
Efficient charging Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
Compatibility
Mobile device compatible Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare