Modular Power Distribution

Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

Modular Power Distribution mitigates the need to predict the future requirements and configurations of your data center. This visionary power distribution system is agile enough to match the needs of your data center today and enable rapid expansion or reconfiguration in the future. Power distribution management is simplified by output metering, branch current/circuit monitoring and auto-detection by the StruxureWare suite of management options. When demand rises and expansion becomes necessary, simply plug in new Power Distribution Modules. The factory-assembled modules, which include circuit breaker, power cord, and power connection, can be installed in mere minutes. There are multiple power ratings and power cord lengths for low to high power, guaranteeing compatibility and quick, easy, and convenient installation.

Read More
Products Part Number
Product APC 144kVA Modular Power Distribution Unit, Isolation Transformer, 480:208V, 72 Poles, 2 Subfeed Part Number PDPM150G6F Call for More Information
800-389-0603 800-389-0603
Product APC 144kVA Modular Power Distribution Unit, Isolation Transformer, 600:208V, 72 Poles, 2 Subfeed Part Number PDPM150L6F Call for More Information
800-389-0603 800-389-0603
Product APC 175kVA Modular Power Distribution Unit, Isolation Transformer, 480:415V, 72 Poles, 2 Subfeed Part Number PDPM175G6H Call for More Information
800-389-0603 800-389-0603
Protection
Safety Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Toolless installation of breakers Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Multiple distribution options Superior design flexibility enables a wide range of customer requirements to be addressed.
Manageability
Network management capability Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Current Monitoring Monitors the aggregate current draw per power distribution unit.
Agility
System mobility Power distribution units can easily be relocated to accommodate a changing data center environment.
Ease of system expansion Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
Modular design Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Smallest footprint Minimizes your real estate expenses

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare