Configurable Power Accessories

Breakers, Cordsets and Accessories for simplified power distribution management.

APC’s power distribution accessories deliver the flexibility and management that data centers require. By providing a comprehensive selection of single- and three-phase whips, breakers, connector sets and current monitoring accessories, the agility, availability and management of the data center is guaranteed. All our accessories are factory tested and warranted, and allow you to confidently scale your data center power distribution units to meet your expanding needs.

Read More
Products Part Number
Product APC PDU 1-POLE 20AMP, BOLT ON, SQUARE D BREAKER Part Number PD1P20ABBSD Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 100A, T1 Type for Symmetra PX250/500kW Part Number PD3P100AT1B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 125A, T3 Type for Symmetra PX250/500kW Part Number PD3P125AT3B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 150A, T3 Type for Symmetra PX250/500kW Part Number PD3P150AT3B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 175A, T3 Type for Symmetra PX250/500kW Part Number PD3P175AT3B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 200A, T3 Type for Symmetra PX250/500kW Part Number PD3P200AT3B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 225A, T3 Type for Symmetra PX250/500kW Part Number PD3P225AT3B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 300A, Electronic Trip, T5 Type for Symmetra PX250/500KW Part Number PD3P300AETT5B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 300A, T5 Type for Symmetra PX250/500kW Part Number PD3P300AT5B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 400A, T5 Type for Symmetra PX250/500kW Part Number PD3P400AT5B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 60A, T1 Type for Symmetra PX250/500kW Part Number PD3P60AT1B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 70A, T1 Type for Symmetra PX250/500kW Part Number PD3P70AT1B Call for More Information
800-389-0603 800-389-0603
Product APC PDU 3-POLE 80AMP, BOLT ON, SQUARE D BREAKER Part Number PD3P80ABBSD Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 80A, T1 Type for Symmetra PX250/500kW Part Number PD3P80AT1B Call for More Information
800-389-0603 800-389-0603
Product 3-Pole Circuit Breaker, 90A, T1 Type for Symmetra PX250/500kW Part Number PD3P90AT1B Call for More Information
800-389-0603 800-389-0603
Product Adaptor for T1 Type Circuit Breaker, 3 Pole Part Number PD3PADAPT1 Call for More Information
800-389-0603 800-389-0603
Product Adaptor for T3 Type Circuit Breaker, 3 Pole Part Number PD3PADAPT3 Call for More Information
800-389-0603 800-389-0603
Product Adaptor for T5 Type Circuit Breaker, 3 Pole Part Number PD3PADAPT5 Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 100A, T1 Type for Symmetra PX250/500kW Part Number PD4P100AT1B Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 125A, T3 Type for Symmetra PX250/500kW Part Number PD4P125AT3B Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 150A, T3 Type for Symmetra PX250/500kW Part Number PD4P150AT3B Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 175A, T3 Type for Symmetra PX250/500kW Part Number PD4P175AT3B Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 200A, T3 Type for Symmetra PX250/500kW Part Number PD4P200AT3B Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 225A, T3 Type for Symmetra PX250/500kW Part Number PD4P225AT3B Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 60A, T1 Type for Symmetra PX250/500kW Part Number PD4P60AT1B Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 70A, T1 Type for Symmetra PX250/500kW Part Number PD4P70AT1B Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 80A, T1 Type for Symmetra PX250/500kW Part Number PD4P80AT1B Call for More Information
800-389-0603 800-389-0603
Product 4-Pole Circuit Breaker, 90A, T1 Type for Symmetra PX250/500kW Part Number PD4P90AT1B Call for More Information
800-389-0603 800-389-0603
Product ISX PDU 600 V 80 A 4 Wire Input Connector Part Number PDNCL100 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU Input Bottom Entry Cable w/ a 200 A 4 Wire plug Part Number PDPB4200 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU Input Bottom Entry Cable w/ a 200 A 5 Wire plug Part Number PDPB5200 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU Input Bottom Entry Cable w/ a plug 480V 4 Wire 100 A IEC 309 Part Number PDPBG100 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU Input Bottom Entry Cable w/ a plug 600V 4 Wire 80 A IEC 309 Part Number PDPBL80 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU EMEA/PAA 63 A 5 Wire Test Port Connecting Plug Part Number PDPC563 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU 200 A 4 Wire Pin & Sleeve Connector Part Number PDPS4200 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU 200 A 5 Wire Pin & Sleeve Connector Part Number PDPS5200 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU Input Top Entry Cable w/ a 200 A 4 Wire plug Part Number PDPT4200 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU Input Top Entry Cable w/ a 200 A 5 Wire plug Part Number PDPT5200 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU Input Top Entry Cable w/ a plug 480V 4 Wire 100 A IEC 309 Part Number PDPTG100 Call for More Information
800-389-0603 800-389-0603
Product ISX PDU Input Top Entry Cable w/ a plug 600V 4 Wire 80 A IEC 309 Part Number PDPTL80 Call for More Information
800-389-0603 800-389-0603
Page:
Agility
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Wide Range of Applications Configure-to-order process allows APC to configure, install, and test complete system before shipping

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare