Rack PDU Accessories

Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions

APC Rack PDU Accessories contain bracket kits specifically designed to mount many of the APC vertical Rack Power Distribution Units (PDUs) into third party racks or enclosures as well as a cord retention bracket to help retain power cord connection to mounted Rack PDUs. Specially designated SKUs in the Basic, Metered, and Switched Rack PDUs can utilize these bracket kits. See features list to see if your Rack PDU is compatible with these mounting brackets. See model names for rack vendor compatibility.

Read More
Products Part Number
Product Bracket Kit, 0U PDU, Compaq/Dell Part Number AP7400 Call for More Information
800-389-0603 800-389-0603
Product Cord Retention Bracket for NEMA rPDUs (AP8000 Series) Part Number AP8069 Call for More Information
800-389-0603 800-389-0603
Product Cord Retention Bracket for Basic Rack PDUs Part Number AP9569 Call for More Information
800-389-0603 800-389-0603
Product Bracket Kit, PDU, Horizontal to Vertical Mount Part Number AR8417 Call for More Information
800-389-0603 800-389-0603

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare