Metered-by-Outlet with Switching Rack PDU

Metered-by-outlet with switching Rack Power Distribution Units (PDUs) provide real-time remote monitoring of each individual outlet combined with remote on/off switching control of individual outlets to provide IT professionals the necessary tools for advanced data center energy management.

Explore APC Rack Power Distribution in 3D animation.
APC Metered-by-outlet with Switching Rack Power Distribution Units (PDUs) provide active metering of individual outlets and remote on/off switching control of individual outlets. Metering-by-outlet allows users to enable energy optimization and detailed capacity planning. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. The Metered-by-outlet feature provide a granular level of power utilization data that allow Data Center Managers to make precise decisions on load balancing and right sizing IT environments to lower total cost of ownership. The Switching feature enables advanced, user-customizable power control. The Switching feature provides remote power on/off outlet level controls for power cycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing time delays allow users to define the order in which to power up or down attached equipment to avoid circuit overload. Current metering provides real-time remote monitoring of connected loads with user-defined alarms to warn of potential circuit overloads. Users can access, configure, and control Metered by Outlet with Switching Rack PDUs through secure Web, SNMP, Command Line Interface, or Telnet Interfaces which are complimented by APC Centralized Management platforms using StruxureWare Data Center Expert, Operations, Capacity, and Energy Efficiency. New AP8000 series Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles.

Read More
Products Part Number
Product Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 30A, 200/208V, (21) C13 & (3) C19 Part Number AP8641 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 32A, 230V, (21) C13 & (3) C19 Part Number AP8653 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 20A/208V, 16A/230V, (21) C13 & (3) C19 Part Number AP8659 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 16A, 230V, (21) C13 & (3) C19 Part Number AP8659EU3 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 11.0kW, 230V, (21) C13 & (3) C19 Part Number AP8681 Call for More Information
800-389-0603 800-389-0603
Availability
Integrates with StruxureWare Data Center Expert An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Metering-by-Outlet capability Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
Alarm Thresholds Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
Local Current Monitoring Display The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Remote Individual Outlet Control Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
Network Management Capabilities Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Flash Upgradeable Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Load indicator LED Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits. (Note: Only available with units with local current monitoring feature)
Power Delays Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
Agility
Single input power source Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare