Basic Rack PDU

Reliable rack power distribution

Explore APC Rack Power Distribution in 3D animation.
APC Basic Rack PDUs provide reliable rack power distribution via a single input with multiple output receptacles and distributes power from low amperage single phase circuits to higher-power 3-phase solutions.

Read More
Products Part Number
Product Rack PDU, Basic, Zero U, 30A, 120V, (24) 5-20 Part Number AP7532 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, Zero U, 30A, 200/208V, (20)C13 & (4)C19 Part Number AP7541 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309 Part Number AP7551 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU,Basic, Zero U, 16A, 230V, (20) C13 & (4) C19; IEC C20 Part Number AP7552 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, Zero U, 32A, 230V, (20)C13 & (4)C19 Part Number AP7553 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309, 10 ft Cord Part Number AP7554 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, Zero U, 11 kW, 230V, (36) C13 & (6) C19 Part Number AP7557 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU Extender, Basic, 2U, 30A, 100/120/200/208V, (4)L5-20 Part Number AP7580 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU Extender, Basic, 2U, 30A, 200/208V, (4)L6-20 Part Number AP7581 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU Extender, Basic, 2U, 30A, 120V, (12)5-20 Part Number AP7582 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU Extender, Basic, 2U, 30A, 100/120/200/208V, (4)L5-30 Part Number AP7583 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU Extender, Basic, 2U, 30A, 200/208V, (4)L6-30 Part Number AP7584 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19 Part Number AP9559 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, 1U, 30A, 120V, (10)5-20 Part Number AP9560 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, 1U, 15A, 120V, (10)5-15 Part Number AP9562 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13 Part Number AP9565 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Part Number AP9566 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Part Number AP9567 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, Zero U, 10A,230V, (15)C13 Part Number AP9568 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, 1U, 30A, 208V, (4) C19s Part Number AP9570 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, 1U, 30A, 208V, (10) C13 Part Number AP9571A Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13 Part Number AP9572 Call for More Information
800-389-0603 800-389-0603
Agility
Single input power source Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Total Cost of Ownership
Low Cost Power Distribution Provides a number of outlets to bring power to rack equipment at an affordable price.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare