Industrial UPS

Proven Industrial UPS power protection for control applications and harsh environments.

Continuity of process control is critical across a wide range of Industrial segments: Water/Waste Water, Biotech / Pharmaceutical, Transportation, Chemical, Food & Beverage, Semiconductor, Automotive, Renewable Energy. Equipment utilized in these segments is often subjected to harsh environments including wide temperature ranges or air characteristics with elevated moisture and salt content. APC offers a range of UPS solutions for industrial control applications including communication accessories for dry contact I/O, Modbus and network management. During a power event, whether the requirement is safe shutdown or maintaining data integrity, the APC industrial UPS solution provides reliable protection.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product APC DIN Rail - Panel Mount UPS with High Temp Battery 500VA 120V Part Number SUA500PDR-H Est. Runtime (hrs:Min) 0:27 Call for More Information
800-389-0603 800-389-0603
Product APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 120V Part Number SUA500PDR-S Est. Runtime (hrs:Min) 0:23 Call for More Information
800-389-0603 800-389-0603
Product APC DIN Rail - Panel Mount UPS with High Temp Battery 500VA 230V Part Number SUA500PDRI-H Est. Runtime (hrs:Min) 0:27 Call for More Information
800-389-0603 800-389-0603
Product APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 230V Part Number SUA500PDRI-S Est. Runtime (hrs:Min) 0:27 Call for More Information
800-389-0603 800-389-0603
Serviceability
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Availability
Wide input voltage range Designed for harsh electrical environments to save battery life.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Cold-start capable Provides temporary battery power when the utility power is out.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Adaptability
Multiple mounting methods Allows for standardization on one product for use in different environments.
Plug-and-Play external batteries Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Flexible Design Available in a wide range of configurations to suit any operating environment
Manageability
Optional Dry Contact I/O Accessory Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
SmartSlot Customize UPS capabilities with management cards.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare