Global Deployment

Intelligent and efficient power protection enabling multi-regional deployment.

In the modern business environment, companies strive to offer standardized solutions that can be deployed globally. With the various voltages used around the world, this can be challenging. APC by Schneider Electric offers power protection products to help you address these challenges. From UL-approved 230VAC products to truly universal 100-240VAC input UPS, these UPS products offer a perfect solution for deployment anywhere in the world.

Read More
Products Part Number
Product APC Smart-UPS 2200VA RM 3U 120V/230V In 120V Out Part Number SU2200R3X167 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS 700VA w/Auto Select Input Voltage 120V/230V In 120V Out Part Number SU700X167 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS 1500VA 230V UL Approved Part Number SUA1500IX38 Call for More Information
800-389-0603 800-389-0603
Product APC Smart UPS 3000VA 230V RM 2U with UL Approval Part Number SUA3000R2IX38 Call for More Information
800-389-0603 800-389-0603
Manageability
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
SmartSlot Customize UPS capabilities with management cards.
Serial connectivity Provides management of the UPS via a serial port.
Serviceability
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Easy to install Innovative design allows for fast, easy installation by almost anybody.
Availability
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Pure sine wave output on battery Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare