Symmetra

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

Engineered to deliver the highest level of business continuity possible, Symmetra's modular, redundant architecture can scale power and run time as demand increases or when higher levels of availability are required. Integrated network manageability provides real time status updates of UPS health and environmental conditions. Hot-swappable, user replaceable power, battery, and intelligence modules enables low MTTR and ease of service. Symmetra's modular design provides redundant power in a single chassis for business-critical applications in server rooms and network closets.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product APC Symmetra LX 12kVA scalable to 16kVA N+1 Tower, 220/230/240V or 380/400/415V Part Number SYA12K16I Est. Runtime (hrs:Min) 2:27 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 12kVA scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V Part Number SYA12K16IXR Est. Runtime (hrs:Min) 8:17 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V Part Number SYA12K16RMI Est. Runtime (hrs:Min) 2:27 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 220/230/240V or 380/400/415V Part Number SYA16K16I Est. Runtime (hrs:Min) 3:01 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 16kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V Part Number SYA16K16IXR Est. Runtime (hrs:Min) 7:25 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V Part Number SYA16K16RMI Est. Runtime (hrs:Min) 3:01 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 4kVA Scalable to 8kVA N+1, 220/230/240V or 380/400/415V Part Number SYA4K8I Est. Runtime (hrs:Min) 0:54 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 4kVA Scalable to 8kVA N+1 Rack-mount, 220/230/240V or 380/400/415V Part Number SYA4K8RMI Est. Runtime (hrs:Min) 0:54 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 8kVA Scalable to 16kVA N+1 Tower, 220/230/240V or 480/400/415V Part Number SYA8K16I Est. Runtime (hrs:Min) 1:45 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 8kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V Part Number SYA8K16IXR Est. Runtime (hrs:Min) 9:23 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 8kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V Part Number SYA8K16RMI Est. Runtime (hrs:Min) 1:45 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V Part Number SYA8K8I Est. Runtime (hrs:Min) 1:45 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX 8kVA Scalable to 8kVA N+1 Rack-mount, 220/230/240V or 380/400/415V Part Number SYA8K8RMI Est. Runtime (hrs:Min) 1:45 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra LX top panel Part Number SYAFSU8 Est. Runtime (hrs:Min)--- Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra RM 2kVA Scalable to 6kVA N+1 220-240V Part Number SYH2K6RMI Est. Runtime (hrs:Min) 0:37 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra RM 4kVA Scalable to 6kVA N+1 220-240V Part Number SYH4K6RMI Est. Runtime (hrs:Min) 1:16 Call for More Information
800-389-0603 800-389-0603
Product APC Symmetra RM 6kVA Scalable to 6kVA N+1 220-240V Part Number SYH6K6RMI Est. Runtime (hrs:Min) 1:49 Call for More Information
800-389-0603 800-389-0603
Serviceability
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
User-replaceable power modules Enables simple upgrades and replacements of the Power Modules.
Disconnected battery notification Warns when a battery is not available to provide backup power.
Predictive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
User-replaceable intelligence modules Enables simple upgrades and replacements of the Intelligence Modules.
Manageability
LCD display Alpha-Numeric Display which displays system parameters and alarms.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
SmartSlot Customize UPS capabilities with management cards.
Manageable external batteries Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Network manageable Provides remote power management of the UPS over the network.
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure Manager.
Protection
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Resettable circuit breakers Enables a quick recovery from overload events.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable Provides temporary battery power when the utility power is out.
Generator compatible Ensures clean, uninterrupted power to the loads in the event of an extended power outage
Availability
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Power Modules connected in parallel Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Modular design Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Redundant Intelligence Modules Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Battery modules connected in parallel Delivers higher availability through redundant batteries.
Configurable for N+1 internal redundancy Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Hot-swappable power modules Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Hot-swappable intelligence modules Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Scalability
Scalable power capacity Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Field-replaceable power distribution panel Ensures compatibility with equipment that has different plug types.
Programmable frequency Ensures compatibility with different input frequencies.
Scalable runtime Allows additional run time to be quickly added as needed.
Plug-and-Play external batteries Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare