Smart-UPS VT

Effective 10-40kVA 3 phase UPS power protection against downtime and data loss for mission critical applications.

10kVA to 40kVA
Smart-UPSĀ® VT offers centralized 3 Phase UPS power protection with the reliability of the award winning Smart-UPS family. Ideal for small data centers, large retail stores, regional offices, and dense power requirements, the Smart-UPS VT includes dual-mains input, automatic and maintenance bypasses, and scalable runtime with hot-swappable batteries for increased availability. The rack mounted version maximizes valuable floor space by incorporating UPS, power distribution, and additional battery capacity in a single rack. Low cost of ownership is achieved through best-in-class efficiency and a reduction in rating of electrical infrastructure - wires, transformers, and generators due the Smart-UPS VT's Soft Start feature.

Read More
Products Part Number Est. Runtime (hrs:Min)
Product APC Smart-UPS VT Empty Frame for Batteries 10-40kVA 400V Floormount Part Number SUVTEFBAT10K40H Est. Runtime (hrs:Min)--- Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT Input Breaker for 30kVA/208V UPS Part Number SUVTOPT113 Est. Runtime (hrs:Min)--- Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 208V w/1 Batt Mod Exp to 2, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KF1B2S Est. Runtime (hrs:Min) 0:17 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 208V w/1 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KF1B4S Est. Runtime (hrs:Min) 0:17 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 208V w/2 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability Part Number SUVTP10KF2B2S Est. Runtime (hrs:Min) 0:45 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 208V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KF2B4S Est. Runtime (hrs:Min) 0:45 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 208V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KF3B4S Est. Runtime (hrs:Min) 1:13 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 208V w/4 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KF4B4S Est. Runtime (hrs:Min) 1:46 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 400V w/1 Batt Mod Exp to 2, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KH1B2S Est. Runtime (hrs:Min) 0:18 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 400V w/1 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KH1B4S Est. Runtime (hrs:Min) 0:18 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 400V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KH2B2S Est. Runtime (hrs:Min) 0:46 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 400V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KH2B4S Est. Runtime (hrs:Min) 0:46 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 400V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KH3B4S Est. Runtime (hrs:Min) 1:17 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 10kVA 400V w/4 Batt Mod, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP10KH4B4S Est. Runtime (hrs:Min) 1:50 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 15kVA 208V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP15KF2B2S Est. Runtime (hrs:Min) 0:47 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 15kVA 208V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP15KF2B4S Est. Runtime (hrs:Min) 0:47 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 15kVA 208V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP15KF3B4S Est. Runtime (hrs:Min) 1:14 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 15kVA 208V w/4 Batt Mod, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP15KF4B4S Est. Runtime (hrs:Min) 1:45 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 15kVA 400V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP15KH2B2S Est. Runtime (hrs:Min) 0:45 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 15kVA 400V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP15KH2B4S Est. Runtime (hrs:Min) 0:45 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 15kVA 400V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP15KH3B4S Est. Runtime (hrs:Min) 1:16 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 15kVA 400V w/4 Batt Mod, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP15KH4B4S Est. Runtime (hrs:Min) 1:47 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 20kVA 208V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP20KF2B4S Est. Runtime (hrs:Min) 0:44 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 20kVA 208V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP20KF3B4S Est. Runtime (hrs:Min) 1:12 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 20kVA 208V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability Part Number SUVTP20KF4B4S Est. Runtime (hrs:Min) 1:43 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 20kVA 400V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP20KH2B2S Est. Runtime (hrs:Min) 0:45 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 20kVA 400V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP20KH2B4S Est. Runtime (hrs:Min) 0:45 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 20kVA 400V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP20KH3B4S Est. Runtime (hrs:Min) 1:16 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 20kVA 400V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability Part Number SUVTP20KH4B4S Est. Runtime (hrs:Min) 1:47 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 30kVA 208V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP30KF3B4S Est. Runtime (hrs:Min) 1:13 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 30kVA 208V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability Part Number SUVTP30KF4B4S Est. Runtime (hrs:Min) 1:43 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 30kVA 400V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable Part Number SUVTP30KH3B4S Est. Runtime (hrs:Min) 1:13 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 30kVA 400V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability Part Number SUVTP30KH4B4S Est. Runtime (hrs:Min) 1:43 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT 40kVA 400V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability Part Number SUVTP40KH4B4S Est. Runtime (hrs:Min) 1:45 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT Rack Mounted 20kVA 208V w/2 batt mod. exp. to 5, w/PDU & startup Part Number SUVTR20KF2B5S Est. Runtime (hrs:Min) 0:44 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT rack mounted 20kVA 208V w/3 battery modules exp. to 5, w/PDU & startup Part Number SUVTR20KF3B5S Est. Runtime (hrs:Min) 1:12 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT rack mounted 20kVA 208V w/4 battery modules exp. to 5, w/PDU & startup Part Number SUVTR20KF4B5S Est. Runtime (hrs:Min) 1:43 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT rack mounted 20kVA 208V w/5 battery modules, PDU & startup Part Number SUVTR20KF5B5S Est. Runtime (hrs:Min) 2:16 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT rack mounted 20kVA 480V in, 208V out, w/2 batt mod. exp. to 5, w/PDU & startup Part Number SUVTR20KG2B5S Est. Runtime (hrs:Min) 0:44 Call for More Information
800-389-0603 800-389-0603
Product APC Smart-UPS VT rack mounted 20kVA 480V in, 208V out w/3 batt mod. exp. to 5, w/PDU & startup Part Number SUVTR20KG3B5S Est. Runtime (hrs:Min) 1:12 Call for More Information
800-389-0603 800-389-0603
Page:
Availability
Battery modules connected in parallel Delivers higher availability through redundant batteries.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Dual mains input Increases availability by allowing the UPS to be connected to two separate power sources.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Scalable runtime Allows additional run time to be quickly added as needed.
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
Protection
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable Provides temporary battery power when the utility power is out.
Total Cost of Ownership
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Manual maintenance bypass Reduces installation costs by eliminating the need for an external mechanical bypass.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Manageability
Network manageable Provides remote power management of the UPS over the network.
Programmable frequency Ensures compatibility with different input frequencies.
Audible alarms Provides notification of changing utility power and UPS power conditions
LCD display Alpha-Numeric Display which displays system parameters and alarms.
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure Manager.
LED status indicators Quickly understand unit and power status with visual indicators.
SmartSlot Customize UPS capabilities with management cards.
Serviceability
Modular design Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Shippable with modules installed Enables pre-installation UPS staging and testing and faster installation.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery replacement without tools Enables fast battery replacement, lowering Mean Time to Repair (MTTR).

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare