SurgeArrest Performance

Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

The APC SurgeArrest® Performance series provides our highest level of surge protection for professional computers, high end electronics, and other sensitive equipment. Offering our highest joule rating and largest number of outlets, this line of power strips offer our most elite line of premium surge protection. The SurgeArrest Performance also offers USB outlets, safety shudders, overload indicators, and cord management. Typical applications for the Surge Arrest Performance series of power strips include high end PCs, refrigerators, washing machines, televisions, and sound systems.

Read More
Products Part Number
Product APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V Part Number P10U2 Call for More Information
800-389-0603 800-389-0603
Product APC Performance SurgeArrest 12 Outlet with 2 Port 2.4 A USB Charger 120V Part Number P12U2 Call for More Information
800-389-0603 800-389-0603
Product APC Performance SurgeArrest 8 Outlet 120V Part Number P8 Call for More Information
800-389-0603 800-389-0603
Product APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V UK Part Number PF8VNT3-UK Call for More Information
800-389-0603 800-389-0603
Convenience
Transformer Block Spacing Connect bulky transformer block plugs without covering up other outlets.
180 degree Rotating Cord Retainer A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Protection
Phone Line Splitter Allows use of two pieces of equipment at once, such as a modem and phone.
Data-line Protection Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Noise Filtering Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
IEEE let-through rating and UL 1449 compliance The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Safety
Adjustable Cable Management Keeps cords and cables neat and organized.
Catastrophic Event Protection SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Cord Management To help organize power cords.
Fail Safe Mode Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Site wiring fault indicator In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
Plug Activated Safety Shutters Shutters protect users from accidental contact with unused outlets.
Overload Indicator Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare