SurgeArrest Essential

Basic Protection Against Power Surges for Computers and Electronics

The APC SurgeArrest Essential series provides entry-level surge protection for computers and household electronics. These power strips offer the best value surge protection for your devices. Key features include USB outlets to charge your mobile devices and LED indicators for clear status identification. Typical applications for the Surge Arrest Essential series of power strips include entry level PCs, routers, modems, home network, cable boxes, and streaming media players.

Read More
Products Part Number
Product APC Essential SurgeArrest 1 outlet 230V UK Part Number P1-UK Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest 1 outlet with Phone Protection 230V UK Part Number P1T-UK Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest 5 outlets with Phone Protection 230V UK Part Number P5BT-UK Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest 5 outlets with Coax Protection 230V UK Part Number P5BV-UK Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest 6 Outlet 10 Foot Cord 120V Part Number PE610 Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest 6 Outlet 15 Foot Cord 120V Part Number PE615 Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest 6 Outlet 25 Foot Cord 120V Part Number PE625 Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest PE63, 6 Outlets, 3 Foot Cord, 120V Part Number PE63 Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest 6 Outlet 3 Foot Cord Dual Pack 120V Part Number PE63DP Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest 6 Outlet 4 Foot Cord with 2 Port 2.4A USB Charger Dual Pack 120V White Part Number PE64U2WGDP Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest PE66, 6 Outlets, 6 Foot Cord, 120V Part Number PE66 Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest 6 Outlet 6 Foot Cord Dual Pack 120V Part Number PE66DP Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest PE66W, 6 Outlets, 6 Foot Cord, 120V, White Part Number PE66W Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest PE6T, 6 Outlets, Phone Protection, 120V Part Number PE6T Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest PE6U2, 6 Outlets, 2 USB charging ports,120V Part Number PE6U2 Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest PE76, 7 Outlets, 6 Foot Cord, 120V Part Number PE76 Call for More Information
800-389-0603 800-389-0603
Product APC Essential SurgeArrest PE76W, 7 Outlets, 6 Foot Cord, 120V, White Part Number PE76W Call for More Information
800-389-0603 800-389-0603
Product APC Notebook Surge Protector for AC, phone and network lines, 3 pin connection, 100-240V, EMEA Part Number PNOTEPROC6-EC Call for More Information
800-389-0603 800-389-0603
Product APC Notebook Surge Protector for AC, phone and network lines, 2 pin connection, 100-240V, EMEA Part Number PNOTEPROC8-EC Call for More Information
800-389-0603 800-389-0603
Protection
IEEE let-through ratings and regulatory agency compliance APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Noise Filtering Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection To prevent damage to your equipment from electric power surges and spikes.
Safety
Protection Working Indicator SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Building Wiring Fault Indicator This LED informs users of potentially dangerous wiring problems in the wall circuit.
Catastrophic Event Protection SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare