SmartShelter Module

Spacious, prefabricated solution for IT infrastructure. Modules are purpose-built, secure, weather proof, and fire-rated, offering the maximum level of features and performance .

SmartShelter Modules offer a practical alternative to building a new or expanding existing IT space. Minimize construction costs and complexity by having your IT space built offsite, in a factory environment. Installations such as hospitals, universities, and businesses with multiple offices can benefit from SmartShelter Modules by reclaiming valuable space for their core operations. Move the data center outside or into a simple building shell as a stand-alone system that has physical security, power and cooling redundancy, and can be remotely monitored and managed with a full suite of DCIM software. - Decrease risk with a pre-engineered, fully managed system - Preserve CapEx by growing infrastructure with demand in smaller increments - Adjust plans for future expansions with repeatable and flexible designs - Financially justify data center expansion through preservation of valuable building space SmartShelter Modules contain a complete data center physical infrastructure, assembled and tested in a single- or multiple-module configuration to provide a fully functional data center.

Read More
Products Part Number
Product Prefabricated IT Module 110kW 13 Racks InRow Cooling Modular Distribution 400V/50Hz Part Number PFMIEA110C1E13B Call for More Information
800-389-0603 800-389-0603
Product Prefabricated IT Module 110kW 12 Racks InRow Cooling Modular Distribution 480V/60Hz Part Number PFMIEA110C1N12A Call for More Information
800-389-0603 800-389-0603
Product Prefabricated IT Module 205kW 13 Racks In-Row Cooling Modular Distribution 400V/50Hz Part Number PFMIEA205C1E13B Call for More Information
800-389-0603 800-389-0603
Product Prefabricated IT Module 205kW 10 Racks In-Row Cooling Modular Distribution 480V/60Hz Part Number PFMIEA205C1N10A Call for More Information
800-389-0603 800-389-0603
Product Prefabricated IT Module 225kW 400V/50Hz with Modular Distribution Part Number PFMIEA225C2E24B Call for More Information
800-389-0603 800-389-0603
Product Prefabricated IT Module 240 kW 22 Racks InRow Cooling 480V/60Hz Part Number PFMIEA240C1N22A Call for More Information
800-389-0603 800-389-0603
Product Prefabricated All in One IT Module 90kW 400V/50Hz with Modular Distribution Part Number PFMIEC090D1E12B Call for More Information
800-389-0603 800-389-0603
Product Prefabricated All in One IT Module 90kW 480V/60Hz with Modular Distribution Part Number PFMIEC090D1N11C Call for More Information
800-389-0603 800-389-0603
Product Prefabricated IT Module 110kW 400V/50Hz with Busway Distribution Part Number PFMIEG110C1E14B Call for More Information
800-389-0603 800-389-0603
Product Prefabricated IT Module 205kW 400V/50Hz with Busway Distribution Part Number PFMIEG205C1E14B Call for More Information
800-389-0603 800-389-0603
Product Prefabricated IT Module 225kW 400V/50Hz with Busway Distribution Part Number PFMIEG225C2E26B Call for More Information
800-389-0603 800-389-0603
Product Prefabricated IT Module 240kW 400V/50Hz with Busway Distribution Part Number PFMIEG240C1E26B Call for More Information
800-389-0603 800-389-0603
Product Prefabricated All in One IT Module 90kW 400V/50Hz with Busway Distribution Part Number PFMIEJ090D1E12B Call for More Information
800-389-0603 800-389-0603
Product Prefabricated Reference Design Tier II 90kW 400V/50Hz Part Number PFRDTII90K400V Call for More Information
800-389-0603 800-389-0603
Agility
Scalable and Flexible Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Pre-engineered and Factory Assembled Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Struxureware Data Center Expert Preinstalled Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Simple and Fast Deployment Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare