Rack-mount Transfer Switches

Provides redundant rack mount power to single-corded equipment.

APC Rack Automatic Transfer Switches (rack ATS) provide reliable, redundant rack mount power to single-corded equipment. The rack ATS has dual input power cords supplying power to the connected load. If the primary power source becomes unavailable, the rack ATS will seamlessly source power from the secondary source without interrupting critical loads. The Rack ATS has built-in network connectivity, which allows for remote management via Web, SNMP, or Telnet interfaces.

Read More
Products Part Number
Product RACK ATS, 230V, 10A, C14 IN, (12) C13 OUT Part Number AP4421 Call for More Information
800-389-0603 800-389-0603
Product Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out Part Number AP4422 Call for More Information
800-389-0603 800-389-0603
Product RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT Part Number AP4423 Call for More Information
800-389-0603 800-389-0603
Product Rack ATS, 200/208V, 20A, L6-20 in, (8) C13 (1) C19 out Part Number AP4430 Call for More Information
800-389-0603 800-389-0603
Product Rack ATS, 200/208V, 30A, L6-30 in, (16) C13 (2) C19 out Part Number AP4432 Call for More Information
800-389-0603 800-389-0603
Product Rack ATS, 100/120V, 15A, 5-15 in, (10) 5-15R out Part Number AP4450 Call for More Information
800-389-0603 800-389-0603
Product RACK ATS, 120V, 20A, L5-20 IN, (10) 5-20R OUT Part Number AP4452 Call for More Information
800-389-0603 800-389-0603
Product Rack ATS, 120V, 30A, L5-30P in, (16) 5-20R out Part Number AP4453 Call for More Information
800-389-0603 800-389-0603
Product Rack ATS, 100-120V, 15A, 5-15P In, (10) 5-15R Out Part Number AP7750A Call for More Information
800-389-0603 800-389-0603
Product BRACKET KIT, REAR RAILS, RACK ATS Part Number AP7768 Call for More Information
800-389-0603 800-389-0603
Product Cord Retention Bracket for Rack ATS Part Number AP7769 Call for More Information
800-389-0603 800-389-0603
Agility
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Availability
Dual Input Power Sources Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
Transfer time <10ms Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Manageability
Color LCD display Provides more robust and intuitive local control and manageability.
Network Management Capabilities Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Protection
10 kAIC Overcurrent Protection Provides protection in the event of a significant overcurrent event.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare