Power Cords

Wide selection of Rack PDU power cords for a variety of IT equipment.

A large selection of Rack PDU power cords including input power, adapter, and jumper power cords fulfill a variety of power requirements. New locking IEC power cords feature a patented, easy to use, cord retention method for added security when used with AP8000 series Rack Power Distribution Units (PDUs).

Read More
Products Part Number
Product Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m, North America Part Number AP8702R-NA Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 TO C14 (90 Degree), 0.6m Part Number AP8702R-WW Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m, North America Part Number AP8702S-NA Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14, 0.6m Part Number AP8702S-WW Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14 (90 Degree), 1.2m, North America Part Number AP8704R-NA Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14 (90 Degree), 1.2m Part Number AP8704R-WW Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m, North America Part Number AP8704S-NA Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14, 1.2m Part Number AP8704S-WW Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14 (90 Degree), 1.8m, North America Part Number AP8706R-NA Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14 (90 Degree), 1.8m Part Number AP8706R-WW Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m, North America Part Number AP8706S-NA Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C13 to C14, 1.8m Part Number AP8706S-WW Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 0.6m Part Number AP8712R Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C19 to C20, 0.6m Part Number AP8712S Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.2m Part Number AP8714R Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C19 to C20, 1.2m Part Number AP8714S Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C19 to C20 (90 Degree), 1.8m Part Number AP8716R Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (6 ea), Locking, C19 to C20, 1.8m Part Number AP8716S Call for More Information
800-389-0603 800-389-0603
Product Power Cord, Locking C19 to C20, 3.0m Part Number AP8760 Call for More Information
800-389-0603 800-389-0603
Product Power Cord, C13 to C14, 2.5m Part Number AP9870 Call for More Information
800-389-0603 800-389-0603
Product Power Cord, C19 to L6-20P, 3.7m Part Number AP9871 Call for More Information
800-389-0603 800-389-0603
Product Power Cord, C19 to 5-15P, 2.5m Part Number AP9872 Call for More Information
800-389-0603 800-389-0603
Product Power Cord, C19 to 5-20P, 2.5m Part Number AP9873 Call for More Information
800-389-0603 800-389-0603
Product Power Cord, C19 to CEE/7 Schuko, 2.5m Part Number AP9875 Call for More Information
800-389-0603 800-389-0603
Product Power Cord, C19 to C20, 2.0m Part Number AP9877 Call for More Information
800-389-0603 800-389-0603
Product Power Cord, C19 to C14, 2.0m Part Number AP9878 Call for More Information
800-389-0603 800-389-0603
Product Power Cord, C13 to C20, 2.0m Part Number AP9879 Call for More Information
800-389-0603 800-389-0603
Product Power Cord Kit (5 ea), C13 to C14, 0.6m Part Number AP9890 Call for More Information
800-389-0603 800-389-0603
Product Power Cord, C19 to C20, 0.6m Part Number AP9892 Call for More Information
800-389-0603 800-389-0603

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare