Metered Rack PDU

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

Explore APC Rack Power Distribution in 3D animation.
APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using StruxureWare Data Center Expert, Operations, Capacity, and Energy Efficiency. New AP8000 series Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers.

Read More
Products Part Number
Product Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Part Number AP7800B Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Part Number AP7801B Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Metered, 2U, 30A, 120V, (16) 5-20 Part Number AP7802B Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Metered, 2U, 30A, 208V, (12) C13s & (4) C19 Part Number AP7811B Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13 Part Number AP7820B Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13 Part Number AP7821B Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Metered, Zero U, 10A, 230V, (16) C13 Part Number AP7850B Call for More Information
800-389-0603 800-389-0603
Product Rack PDU, Metered, Zero U, 5.7kW, 120V, (42)5-20 Part Number AP7862 Call for More Information
800-389-0603 800-389-0603
Product RACK PDU 2G, METERED, ZEROU, 30A, 200/208V, (36) C13 & (6) C19 Part Number AP8841 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19 Part Number AP8853 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered, ZeroU, 20A/208V, 16A/230V, (18) C13 & (2) C19 Part Number AP8858 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered, ZeroU, 20A, 208V, (18) C13 & (2) C19, L620 Cord Part Number AP8858NA3 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered, ZeroU, 8.6kW, 208V, (36) C13 & (6) C19 & (2) 5-20 Part Number AP8865 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered, ZeroU, 10.0kW, 208V, (36) C13 & (6) C19 Part Number AP8868 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered, ZeroU, 11kW, 230V, (36) C13 & (6) C19 Part Number AP8881 Call for More Information
800-389-0603 800-389-0603
Product Rack PDU 2G, Metered, ZeroU, 22.0kW(32A) 17.3kW(24A), 230V, (30) C13 & (12) C19 Part Number AP8886 Call for More Information
800-389-0603 800-389-0603
Agility
Single input power source Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Rack-Mountable Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Availability
Load indicator LED Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Integrates with StruxureWare Data Center Expert An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Flash Upgradeable Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Remote Management Capabilities Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Alarm Thresholds Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare