InRow Direct Expansion

Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers

Explore InRow RD in 3D animation.
The InRow Direct Expansion unit closely couples the cooling with the IT heat load. This prevents hot air recirculation, while improving cooling predictability and allowing for a pay as you grow environment. Available in self-contained, fluid cooled, and air-cooled configurations, with or without humidity control, these products meet the diverse requirements for closet, server room, and data center cooling. IT operators looking to improve efficiency or deploy higher density equipment will benefit from the modular design of the InRow Direct Expansion products. The intelligent controls of the InRow Direct Expansion products actively adjust fan speed and refrigerant flow to match the IT heat load to maximize efficiency and address the dynamic demands of today's IT environments.

Read More
Products Part Number
Product InRow RD, 600mm Air Cooled, 200-240V, 50/60Hz Part Number ACRD600 Call for More Information
800-389-0603 800-389-0603
Product InRow RD, 600mm Air Cooled, 200-240V, 50/60Hz, with humidifier Part Number ACRD600P Call for More Information
800-389-0603 800-389-0603
Product InRow RD, 600mm Air Cooled, 460-480V, 60Hz Part Number ACRD601 Call for More Information
800-389-0603 800-389-0603
Product InRow RD, 600mm Air Cooled, 460-480V, 60Hz, with humidifier Part Number ACRD601P Call for More Information
800-389-0603 800-389-0603
Product InRow SC, 300mm, Air Cooled, Self-contained 200-240V 60Hz Part Number ACSC100 Call for More Information
800-389-0603 800-389-0603
Total Cost of Ownership
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
In-Row architecture Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
Agility
Scaleable densities Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
Modular design Modular design provides scalable solutions to add cooling as demand increases.
Manageability
Real-Time capacity monitoring Real-time display of current and available cooling.
Microprocessor controller Utilizes intelligent, active response control, and real-time monitoring. The system is controlled by a microprocessor providing high level control functionality and human interface via a four line, eighty character, alphanumeric display
Building management system integration Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Serviceability
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Availability
Predictable cooling Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
Active response controls Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
Rack inlet temperature control Reduces the risk of hot spots at the rack level

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare