AV Power Filters

AV power protection from electrical noise interference and damaging power transients

The APC AV C Type Power Filters provide best-in-class protection against surges, spikes and even lightning. Isolated noise filter banks can improve sound and video quality by eliminating harmful electrical noise interference. Data line surge protection jacks protect the system from surges traveling over COAX and phone lines. With the C Type Power Filter, you can rest assured that your home audio-video system is protected and will give you the best performance your system can provide.

Read More
Products Part Number
Product APC AV C Type 2 Outlet Wall Mount Power Filter, 120V Part Number C2 Call for More Information
800-389-0603 800-389-0603
Manageability
Multiple mounting methods Allows for standardization on one product for use in different environments.
LED status indicators Quickly understand unit and power status with visual indicators.
Protection
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Dataline surge protection Provides protection of connected equipment from power surges on the data lines.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Isolated power filter banks Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare