Row Cooling Accessories

Options to optimize the performance or functionality of row cooling products

Troughs, partitians, height adapters and spare parts for complete InfraStruXure configurations.

Read More
Products Part Number
Product InRow Bridge Partition, Data Cable 300 MM Part Number ACAC10005 Call for More Information
800-389-0603 800-389-0603
Product InRow Bridge Partition, Data Cable 600 MM Part Number ACAC10010 Call for More Information
800-389-0603 800-389-0603
Product 3ft (0.9144m) Stainless Flex Pipe Kit 1" MPT to 1" FPT Union Part Number ACAC10011 Call for More Information
800-389-0603 800-389-0603
Product 6ft (1.828m) Stainless Flex Pipe Kit 1" MPT to 1" FPT Union Part Number ACAC10012 Call for More Information
800-389-0603 800-389-0603
Product 3ft (0.914m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female Part Number ACAC10016 Call for More Information
800-389-0603 800-389-0603
Product 6ft (1.828m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female Part Number ACAC10017 Call for More Information
800-389-0603 800-389-0603
Product InfraStruXure InRow SC Cable Support Bridge Trough Part Number ACAC10021 Call for More Information
800-389-0603 800-389-0603
Product Top Piping Kit - ACRC301H Part Number ACAC10033 Call for More Information
800-389-0603 800-389-0603
Product InRow OA Rack Mount Kit Part Number ACAC11000 Call for More Information
800-389-0603 800-389-0603
Product InRow OA Mount Kit, 2200mm (3 Unit) Part Number ACAC11002 Call for More Information
800-389-0603 800-389-0603
Product InRow OA Ceiling Containment Kit, 300-450mm Part Number ACAC11003 Call for More Information
800-389-0603 800-389-0603
Product InRow OA Ceiling Containment Kit, 600mm Part Number ACAC11004 Call for More Information
800-389-0603 800-389-0603
Product InRow OA Pipe Clamp Part Number ACAC11005 Call for More Information
800-389-0603 800-389-0603
Product InRow OA End Cap Kit Part Number ACAC11006 Call for More Information
800-389-0603 800-389-0603
Product InRow OA Ceiling Mount Kit, 1800mm (3 Unit) Part Number ACAC11007 Call for More Information
800-389-0603 800-389-0603
Product InRow OA End Aisle Containment Kit - 42U Part Number ACAC11008 Call for More Information
800-389-0603 800-389-0603
Product InRow OA End Aisle Containment Kit - 48U Part Number ACAC11009 Call for More Information
800-389-0603 800-389-0603
Product CDU Flexible Fluid Piping - 300 Feet (91.4 Meters) Part Number ACAC20002 Call for More Information
800-389-0603 800-389-0603
Product CDU Flexible Fluid Piping - 100 Feet (30.4 Meters) Part Number ACAC20003 Call for More Information
800-389-0603 800-389-0603
Product CDU Flexible Fluid Piping Insulation - 100 Feet (30.4 Meters) Part Number ACAC20005 Call for More Information
800-389-0603 800-389-0603
Product CDU Flexible Fluid Piping Couplings (4 per pack) Part Number ACAC20006 Call for More Information
800-389-0603 800-389-0603
Product CDU Flexible Fluid Piping Clamp/Hanger (qty of 50) Part Number ACAC20008 Call for More Information
800-389-0603 800-389-0603
Product CDU Flexible Fluid Piping Clamp/Hanger (qty of 10) Part Number ACAC20010 Call for More Information
800-389-0603 800-389-0603
Product APC Leak Sensor - 20 ft (6.1 m) Part Number AP9325 Call for More Information
800-389-0603 800-389-0603
Product APC Leak Sensor Extension Cable - 20 ft (6.1 m) Part Number AP9326 Call for More Information
800-389-0603 800-389-0603

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare