Aquaflair DF

Flexible chillers for installation where the airflow must be ducted

Ducted chillers are designed to offer a complete solution for mission critical installations where the conditions do not permit a traditional axial fan chiller selection. Thanks to the high external static pressure fans, these chillers have the flexibility to be mounted in various building locations located either indoors or outdoors. All of Schneider Electric's Aquaflair Chillers offer low noise impact through the use of large air side exchangers, controlling fan rotation, and compressor insulation and housing. Our advanced controls system constantly monitors set points to guarantee the unit always operates within operating limits and will signal any faults before breakdown occurs. These chillers support a wide range of applications and maximize the availability of Row and Room cooling products to provide a complete heat removal solution.

Read More
Products Part Number
Product Air-Cooled Water Chillers with Backward Curved Fans Part Number ERCC Call for More Information
800-389-0603 800-389-0603
Product Air-Cooled Water Chillers with Backward Curved Fans and Free-Cooling System Part Number ERCF Call for More Information
800-389-0603 800-389-0603
Product Heat Pumps with Backward Curved Fans Part Number ERCH Call for More Information
800-389-0603 800-389-0603
Product Modulating Air-Cooled Water Chillers with Backward Curved Fans Part Number ISCC Call for More Information
800-389-0603 800-389-0603
Product Modulating heat Pumps with Backward Curved Fans Part Number ISCF Call for More Information
800-389-0603 800-389-0603
Product Modulating Air-Cooled Water Chillers with Backward Curved Fans and Free-Cooling System Part Number ISCH Call for More Information
800-389-0603 800-389-0603
Availability
Electronic expansion valve Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
Active response control Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Quick restart Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
Separate power input Draws power from the external UPS for mainboards and heaters to monitor and protect the unit even in complete power failure mode (optional)
Compressors Scroll and screw compressors utilize few moving parts for increased reliability and life expectancy
Redundant Components Single points of failure in the system have redundant compononents to maintain availability and reliability.
Serviceability
Service monitoring All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Operational Service Allows critical components to be maintained/replaced while the system is in operation.
Total Cost of Ownership
Pre-engineered free-cooling system Allows for fast design and installation with a Predesigned/Engineered package solution
High performance technological solutions Optimize the unit operation at any load or ambient condition, guaranteeing an extremely low power consumption
Optimized management Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
Integrated Hydronics Package Includes all the necessary components to make one connection to the chilller without the need of external connections to auxiliary equipment such as pumps, increasing the speed of deployment.
Modular strategy Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
Integrated pumps adjustment system (Optional) VSD onboard pumps are available for continuous adjustment of the chilled water loop available pressure. This provides automatic adjustments in Chilled water flow due to changes in cooling demand which ensures efficiency of the chilled water system.
Integrated free-cooling system (economizer) An efficient method for reducing the energy consumption at low outside air temperatures to assist in data center or process cooling energy optimization.
Tandem compressors Quiet and efficient operation of compressors, connected on a common refrigerant circuit for staged capacity control (not available for some models/configuration)

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare