NetShelter SX Colocation 2 x 20U 600mm Wide x 1070mm Deep Enclosure with Sides Black

Share:

NetShelter SX Colocation 2 x 20U 600mm Wide x 1070mm Deep Enclosure with Sides Black

AR3200

Description: Two compartment enclosure for colocation facilities with customers requiring a minimal amount of rack space. This multi-tenant, security enhanced enclosure is provided with a compact width to optimize data center space.

Includes : 3-Digit Combination Style Handles , Adjustable vertical mounting rails , Baying hardware , Documentation CD , Door key , Installation guide , Leveling feet , Pre-installed casters , Rack mounting hardware , Roof

NetShelter SX Colocation 2 x 20U 600mm Wide x 1070mm Deep Enclosure with Sides Black

Two compartment enclosure for colocation facilities with customers requiring a minimal amount of rack space. This multi-tenant, security enhanced enclosure is provided with a compact width to optimize data center space.

Call for More Information
+ 971 4 7099 333
Includes: 3-Digit Combination Style Handles , Adjustable vertical mounting rails , Baying hardware , Documentation CD , Door key , Installation guide , Leveling feet , Pre-installed casters , Rack mounting hardware , Roof

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AR3200 Features

NetShelter SX Colocation 2 x 20U 600mm Wide x 1070mm Deep Enclosure with Sides Black

  • Combination lock handle standard
    Top and bottom sections can be locked independently with a customer designated combination.
  • Divided enclosure with two secure rackmount bays
    Two customers can share one enclosure, minimizing enclosure footprint and maximizing power and cooling architectures.
  • Security cover for rear accessory channel
    Rear channel cover isolates cables passing through the top or bottom bay to prevent access from the other enclosure customer.
  • Top and bottom equipment mounting rails adjust independently
    Allows each bay to be configured to meet customer specific applications.

NetShelter SX Features & Benefits

  • Optimized for high capacity cable management systems
    NetShelter SX enclosures are optimized for use with high capacity cable management systems that attach to equipment mounting rails inside enclosures aligning with equipment mounting u-spaces and provide channels for routing and managing cabling.
  • Schneider Electric Rack Systems Compatible
    Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
  • Perforated front door with curved profile
    Perforated front and rear doors provide ample ventilation for servers and networking equipment. Front door perforated area is optimized with a curved profile to provide greater surface area and allowance of more perforation coverage and higher perforation rating.
  • Quick release doors
    Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
  • Half-height side panels and option with brush strips for pass-through
    Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors. Now available are side panel options integrated with pass-through holes and brush strips for routing cabling to adjacent racks in a row while still maintaining proper airfow.
  • Easily removable cable access roof
    Roof can be removed with simple pull-pin hinges for access during equipment installation or even with cabling already in place and routed through the cable openings. Once removed the roof is reversible to reposition the larger cable openings for power distribution plugs and connectors.
  • Simple Selection
    No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
  • Cable access openings with pre-installed brushes
    Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Roof includes openings with brush strips pre-installed in locations biased towards the front of the enclosure to allow for data cable passthrough and provisions for air containment.
  • Equipment mounting rails integrate with patch cabling systems
    Equipment mounting rails include zero U mounting holes beside the EIA 19" mounting space that allow the installation of Data Distribution Cable (DDC) patch systems without taking up any critical equipment U-space. AV and Networking enclosure designs do not include hole locations for integration of DDC cabling. Other 1U, 2U, and rear enclosure zero U options are available for use with these enclosures.
  • Eyebolt support integrated into enclosure frame
    Integrated eyebolt holes at the top of the enclosure frame allow the enclosure to be lifted for movement and enclosure placement using eyebolt lifting mechanisms. Refer to enclosure user documentation for detailed specifications on eyebolt requirements and enclosure weight limits.
  • Enclosure adjustment tools and hardware provided
    All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
  • Split rear doors
    Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
  • Low-profile castors and adjustable leveling feet from underneath or above
    Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench.
  • Enclosure assemble-to-order (ATO) options capable
    The Enclosure ATO (Assemble-to-Order) options provide a level of customization for enclosure customers beyond the standard enclosure models. This customization is limited to the assembly of the enclosure itself and does not include additional enclosure mounted components. For example, the enclosure can be assembled without sides, doors, or without sides and doors. Check apc.com for enclosure size options and availability.
  • Integrated joining hardware with multiple width enclosure alignment
    Enclosures include pre-installed joining hardware to join enclosures in a row and provide additional stability to the enclosure. The pre-installed joining hardware includes holes for joining to an adjacent enclosure at 600mm centers or 24in centers depending upon the floor layout.
  • Special packaging options for shipping rack with equipment pre-racked
    Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
  • Adjustable mounting rails with captive hardware and rapid alignment
    The vertical mounting rails can be adjusted in 1/4 in (6.4 mm) increments covering virtually any mounting requirement for IT equipment. Easy alignment feature integrated into the enclosure mounting rail and side brace for quick alignment verification without the use of tools to verify alignment. U positions are numbered front and back for rapid installation of equipment.
  • Pre-installed full-enclosure height rear accessory channels
    Integrated and adjustable rear accessory channel provides zero U mounting locations for toolless accessories. Each channel has two mounting bays to support a combination of up to four accessories such as PDUs and vertical cable organizers. 1070mm (42in), 825mm (32 in), and deep enclosures and networking enclosures include two channels. 1200mm (48in) deep enclosures include four channels. Channels are pre-installed at the factory in the rear of the enclosure but can be moved to other locations of the enclosure along the side brace to resituate cable management where it is needed most.
  • Designed for enhanced structural stability
    A proven frame design, heavy-gauge mounting rails, and heavy-duty casters provide for 3000 lb (1364 kg) static (levelling feet) and 2250 lb (1023 kg) dynamic (castor) load ratings. Enclosures have been tested and approved to be combined with proper bolt down accessories to meet various seismic requirements. Check apc.com for product documentation for specific requirements.
  • Integrated electrical grounding
    The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1991mm , 199.1CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    1070mm , 107.0CM
  • Rack Height
    42U
  • Net Weight
    140.7KG
  • Shipping weight
    168.35KG
  • Shipping Height
    2117mm , 211.7CM
  • Shipping Width
    746mm , 74.6CM
  • Shipping Depth
    1156mm , 115.6CM
  • Color
    Black
  • Maximum Mounting Depth
    945.0mm , 94.49CM
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    18.0gauge
  • Roof
    18.0gauge
  • Side Panels
    18.0gauge
  • Units per Pallet
    1.0
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 20

Conformance

  • Approvals
    UL 2416, UL 60950-1
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3589KB

Updated On

2018-06-11

Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
PDF

Size

1242KB

Updated On

2018-06-11

Quick Unpacking Instructions for NetShelter SX
Brochure
Title
Size
Updated On
PDF

Size

82KB

Updated On

2018-06-12

Inform internal and external customers of the "Fits Like a Glove" Guarantee
Agency Approvals
Title
Size
Updated On
PDF

Size

339KB

Updated On

2018-06-14

cULus approval for SX cabinets
PDF

Size

6507KB

Updated On

2018-06-14

NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
PDF

Size

774KB

Updated On

2018-06-12

Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
Environmental Profile
Title
Size
Updated On
PDF

Size

1131KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
PDF

Size

334KB

Updated On

2018-06-14

Product Environmental Profile (ePEP) for the Racks & Enclosures Range

Category

Sub-Category


APC 17" Rack LCD Console

1U rack-mountable keyboard, mouse, and LCD console with US English keyboard layout.

AP5717
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
APC 19" Rack LCD Console

1U rack-mountable keyboard, mouse, and LCD console with US English keyboard layout.

AP5719
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
17" Rack LCD Console with Integrated 16 Port Analog KVM Switch

The Rack LCD Console with Integrated KVM Switch combines the functionality of Rack LCD Console and Analog KVM switches in one convenient package optimizing U space in the rack environment, eliminating cable clutter, and offering a value of two products functionality in one package. Keyboard is a US English keyboard layout.

AP5816
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
APC Smart-UPS SRT 3000VA RM 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLI-NC
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13

Reliable rack power distribution

AP9572
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Rack PDU 2G, Metered, ZeroU, 16A, 230V, (18) C13 & (2) C19, IEC309 Cord

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8858EU3
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Combination Lock Handles (Qty 2) for NetShelter SX / SV / VX Enclosures

The 3-tumbler combination lock handle, with master key override, offers additional security to a standard NetShelter enclosure. Utilizes same mounting as standard swing-handle.

AR8132A
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7820B
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Horizontal Cable Organizer 2U w/cable fingers

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8427A
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Data Cable Partition, NetShelter, 600mm Wide

The solid Partition allows overhead routing of networking cables on top of the NetShelter enclosures and 4-post racks. Two partitions attach without tools to the roof in a variety of depths. The solid partition is designed to be mounted in the front for a clean look. Each partition ships with ground studs and one 8 inch/203mm grounding strap.

AR8162ABLK
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333

Show results per page