MGE Galaxy 5500 60kVA 400V Integrated Parallel UPS, Start-up 5x8

Share:

MGE Galaxy 5500 60kVA 400V Integrated Parallel UPS, Start-up 5x8

G55TUPSM60HINS

Description: A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Includes : Installation guide , Network Management Card , Start-Up Service , User Manual

MGE Galaxy 5500 60kVA 400V Integrated Parallel UPS, Start-up 5x8

A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.

Call for More Information
+ 971 4 7099 333
Includes: Installation guide , Network Management Card , Start-Up Service , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Galaxy 5500 Features & Benefits

  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Integrates with StruxureWare Central
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Dual mains input
    Increases availability by allowing the UPS to be connected to two separate power sources.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Frequency and voltage regulation
    Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
Product Distribution
Product Distribution

Afghanistan , Australia , Bangladesh , Brunei , Bhutan , Cook Islands , Fiji , Indonesia , India , Cambodia , South Korea , Sri Lanka , Myanmar , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Thailand , TP , Vietnam

Print Technical Specification

Output

  • Output power capacity
    54.0 KWatts / 60.0 kVA
  • Max Configurable Power (Watts)
    54.0 KWatts / 60.0 kVA
  • Nominal Output Voltage
    400V 3PH
  • Neutral Output Current
    87A
  • Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
  • Efficiency at Full Load
    92.5 %
  • Output Voltage Distortion
    Less than 2%
  • Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    383, 415
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
  • Maximum Output Current
    240
  • Output Voltage THD
    < 1% linear load and < 2.5% nonlinear load
  • Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
  • Bypass
    Built-in Maintenance Bypass, Built-in Static Bypass, Optional External Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    45 - 65 Hz
  • Input voltage range for main operations
    326 - 437 (380V), 340 - 460 (400V), 353 - 477 (415V)V
  • Efficiency at Full Load
    92.5 %
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Type of Input Protection Required
    gL fuse
  • Other Input Voltages
    383, 415
  • Maximum Short Circuit Withstand (Icw)
    20.0kAmps
  • Maximum Input Current
    115.0A
  • Input Power Factor at Full Load
    1.0

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system

Communications & Management

  • Pre-Installed SmartSlot™ Cards
    AP9635
  • Control panel
    Multi-function LCD status and control console
  • Emergency Power Off (EPO)
    Yes
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1900mm , 190.0CM
  • Maximum Width
    712mm , 71.2CM
  • Maximum Depth
    855mm , 85.5CM
  • Net Weight
    400.0KG
  • Shipping weight
    420.0KG
  • Shipping Height
    2030mm , 203.0CM
  • Shipping Width
    980mm , 98.0CM
  • Shipping Depth
    960mm , 96.0CM
  • Master Carton Units
    1.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -20 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9600meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    14539.0BTU/hr
  • Protection Class
    IP20

Conformance

  • Approvals
    CE, EN/IEC 62040-3, IEC 62040-1-2, IEC 62040-2, ISO 9001, TUV, VDE
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-UP, 1 year (parts only)

Sustainable Offer Status

  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes

General

  • Max Bypass Input Current
    87.0A
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1096KB

Updated On

2018-06-18

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

7262KB

Updated On

2018-06-18

Providing the certified electrician with information on how to install and connect the Galaxy 5500 UPS
PDF

Size

41KB

Updated On

2018-06-14

Documents the register values for the Modbus TCP IP implementation on the MGE Galaxy 5500
PDF

Size

216KB

Updated On

2018-06-12

Galaxy 5000 and Galaxy 5500 Modbus Register Map
PDF

Size

3787KB

Updated On

2018-06-11

Operation Manual containing information on operation, maintenance and troubleshooting for the user of the Galaxy 5000/5500 system
PDF

Size

3539KB

Updated On

2018-06-07

Providing information on storage conditions and how to unpack theGalaxy 5500 400 V cabinets and remove them from the pallet
Brochure
Title
Size
Updated On
PDF

Size

992KB

Updated On

2018-06-12

Brochure for the MGE Galaxy 5500 Feature and benefits
Design/Configuration
Title
Size
Updated On
PDF

Size

3955KB

Updated On

2018-06-07

Providing information on technical data, facility planning, drawings, and options
Agency Approvals
Title
Size
Updated On
PDF

Size

1453KB

Updated On

2018-06-14

CB certificate for sales
PDF

Size

1230KB

Updated On

2018-06-14

EU Declaration of Conformity
PDF

Size

152KB

Updated On

2018-06-12

CE Declaration of Conformity

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
StruxureWare Data Center Expert
Part Number
Updated On

StruxureWare Data Center Expert

StruxureWare Data Center Expert Virtual Machine Activation Key - Physical/Paper SKU

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP94VMACT

Updated On

2002-01-15
Call for More Information
+ 971 4 7099 333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
JLER-AV2SRN

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 100 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95100

Updated On

2002-01-15
Call for More Information
+ 971 4 7099 333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

Apple iPhone Application v2.0.0

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SFAPIPAP200

Updated On

2002-01-15
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 25 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP9525

Updated On

2002-01-15
Call for More Information
+ 971 4 7099 333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 1000 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP951000

Updated On

2002-01-15
Call for More Information
+ 971 4 7099 333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 500 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95500

Updated On

2002-01-15
Call for More Information
+ 971 4 7099 333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert Modbus TCP Output Module

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95MODBUS

Updated On

2002-01-15
Call for More Information
+ 971 4 7099 333
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Mac OS X , Solaris , AIX , HP-UX , Linux , Windows Server 2008 , Windows Server 2012 , Solaris , Solaris , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Solaris , Linux

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: VMware ESXi , VMware ESX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , VMware Virtual Appliance

Part Number

SFPCNS42-V

Updated On

2016-08-23
Additional Software
Part Number
JLER-AV2SRN
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
AP95100
Call for More Information
+ 971 4 7099 333
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.
AP9475
Call for More Information
+ 971 4 7099 333
User manual for StruxureWare Data Center Expert v7.5.0
JLER-AV2SRN
Sheet included with the product to inform users the installation manual is available online
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
Details the integration of the Management Pack for Operations Manager 2007 with StruxureWare Data Center Expert
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
AP9525
Call for More Information
+ 971 4 7099 333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
AP951000
Call for More Information
+ 971 4 7099 333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
AP9470
Call for More Information
+ 971 4 7099 333
User manual for StruxureWare Data Center Expert v7.5.0
Details the integration of the Management Pack for Operations Manager 2007 with StruxureWare Data Center Expert
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
JLER-AV2SRN
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
AP95500
Call for More Information
+ 971 4 7099 333
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for StruxureWare Data Center Expert v7.5.0
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0
AP95MODBUS
Call for More Information
+ 971 4 7099 333

Category

Sub-Category


SCHNEIDER UPS NETWORK MANAGEMENT CARD 2- KIT FOR GALAXY 5500

20-120kVA robust,3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

G5K9635CH
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
66074
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
(1) Year Advantage Ultra Service Plan for (1) Galaxy 5000/5500 41 to 80 kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVULTRA-G5-81
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Start-UP Service for (1) Galaxy 5000/5500 41 to 80 kva UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-G5-81
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Certified Operator Training for Galaxy 5000/5500 - 2 days - private session up to 6 trainees

Get the most from your Schneider Electric solution while learning from our industry proven professionals. Increase your knowledge and confidence operating your data center and managing your facility's physical infrastructure.

WOT-G5-00
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
MGE Galaxy External bypass 400kVA 400V (TNS)

External maintenance by-pass cabinet for integrated parallel configurations

G55TH400H
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
MGE Galaxy 5500 Battery C.B Box 60-80KVA up to 10 mn

Wall mounted battery circuit breaker box that includes DC breaker.

G55TD6080B1
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
(1) Year On-Site Warranty Extension for Galaxy 5000/5500 41 - 80kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE1YR-G5-81
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
APC Temperature Sensor

Universal sensor that monitors temperature in your Data Center or Network Closet.

AP9335T
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Scheduling Upgrade to 7X24 for Existing Startup Service for 41 to 150 kVA

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WUPGSTRTUP7-UG-02
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333

Show results per page