Door and Frame Assembly SX to VX (VX Right Side)

Share:

Door and Frame Assembly SX to VX (VX Right Side)

ACDC1017

Description: Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes : Installation guide

Door and Frame Assembly SX to VX (VX Right Side)

Call for More Information
+ 971 4 7099 333
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACDC1017 Features

Door and Frame Assembly SX to VX (VX Right Side)

  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.

Thermal Containment Features & Benefits

  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • EcoLEDgy Driven Lighting
    Integrated high efficiency LED lighting with on/off motion sensors
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Fire Safe System
    Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
  • Ceiling tiles
    Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
  • Safe Slide Doors
    Emergency break away sliding door enables quick exit in the event of an emergency
  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Over Aisle Access
    Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1994mm , 199.4CM
  • Maximum Width
    1321mm , 132.1CM
  • Maximum Depth
    76mm , 7.6CM
  • Net Weight
    81.82KG
  • Shipping weight
    104.55KG
  • Shipping Height
    610mm , 61.0CM
  • Shipping Width
    2083mm , 208.3CM
  • Shipping Depth
    965mm , 96.5CM

Conformance

  • Approvals
    cUL Listed, CSA, UL Listed
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2684KB

Updated On

2018-06-15

Installation/Assembly Manual
PDF

Size

2363KB

Updated On

2018-06-14

Installation
Brochure
Title
Size
Updated On
PDF

Size

969KB

Updated On

2018-06-07

Product Brochure with High Level Feature and Benefits
Bid Spec
Title
Size
Updated On
Source ZIP

Size

32KB

Updated On

2018-06-14

Guide Specification for the EcoAisle product line
PDF

Size

154KB

Updated On

2018-06-14

Guide Specification for the EcoAisle product line
Title
Size
Updated On
Cooling Solutions, Thermal containment

Category

Sub-Category


17" Rack LCD Console with Integrated 8 Port Analog KVM Switch

The Rack LCD Console with Integrated KVM Switch combines the functionality of Rack LCD Console and Analog KVM switches in one convenient package optimizing U space in the rack environment, eliminating cable clutter, and offering a value of two products functionality in one package. Keyboard is a US English keyboard layout.

AP5808
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
NetShelter SX / SV Roof Brush Strip

Includes five pieces. Replacement brush strips that install in NetShelter roof and side panels to help ensure proper airflow.

AR7714
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
NetShelter SX Side Air Flow Duct Kit For 750mm Wide Enclosures

The Side Airflow Duct Kit directs cool air from the front of the enclosure into the intake of side airflow equipment such as networking switches. Air is directed by two, 2 U ducts, mounted in the u-space of the enclosure directly above and below the equipment and a side baffle is used to maintain adequate separation of hot and cold aisles.

AR7715
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Horizontal Cable Organizer 2U w/pass through holes

Facilitates front cable management while allowing cables to pass through to rear appliances. Occupies 2U of rack space.

AR8428
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

SYA12K16RMI
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Horizontal Cable Organizer 1U w/brush strip

Promotes proper airflow while allowing cables to be passed from the front to the rear of the rack.

AR8429
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Rack PDU, Metered, 1U, 16A, 208/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7821B
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Horizontal Cable Organizer 2U w/cable fingers

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8427A
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
NetShelter SX / SV / VL Swivel Caster Kit (Qty 4)

Rack system components that can be added to existing racks if requirements change.

AR7719
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 16A, 230V, (21) C13 & (3) C19

APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8659EU3
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333

Show results per page