Door and Frame Assembly SX to SX

Share:

Door and Frame Assembly SX to SX

ACDC1016

Description: Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes : Installation guide

Door and Frame Assembly SX to SX

Call for More Information
+ 971 4 7099 333
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACDC1016 Features

Door and Frame Assembly SX to SX

  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.

Thermal Containment Features & Benefits

  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Over Aisle Access
    Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
  • EcoLEDgy Driven Lighting
    Integrated high efficiency LED lighting with on/off motion sensors
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Safe Slide Doors
    Emergency break away sliding door enables quick exit in the event of an emergency
  • Ceiling tiles
    Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
  • Fire Safe System
    Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.
  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1994mm , 199.4CM
  • Maximum Width
    1321mm , 132.1CM
  • Maximum Depth
    76mm , 7.6CM
  • Net Weight
    68.18KG
  • Shipping weight
    90.91KG
  • Shipping Height
    610mm , 61.0CM
  • Shipping Width
    2083mm , 208.3CM
  • Shipping Depth
    965mm , 96.5CM

Conformance

  • Approvals
    cUL Listed, CSA, UL Listed
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2684KB

Updated On

2018-06-15

Installation/Assembly Manual
PDF

Size

2363KB

Updated On

2018-06-14

Installation
Brochure
Title
Size
Updated On
PDF

Size

969KB

Updated On

2018-06-07

Product Brochure with High Level Feature and Benefits
Bid Spec
Title
Size
Updated On
Source ZIP

Size

32KB

Updated On

2018-06-14

Guide Specification for the EcoAisle product line
PDF

Size

154KB

Updated On

2018-06-14

Guide Specification for the EcoAisle product line
Title
Size
Updated On
Cooling Solutions, Thermal containment
CAD Source File
576KB
2018-06-15

Category

Sub-Category


APC Air Removal Unit Ducting Kit 600mm

Air distribution systems for power dense racks and low pressure areas

ACF127
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
APC Smart-UPS SRT 8000VA RM 230V

High density, double-conversion on-line power protection with scalable runtime

SRT8KRMXLI
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Data Cable Partition, NetShelter, 750mm Wide

The solid Partition allows overhead routing of networking cables on top of the NetShelter enclosures and 4-post racks. Two partitions attach without tools to the roof in a variety of depths. The solid partition is designed to be mounted in the front for a clean look. Each partition ships with ground studs and one 8 inch/203mm grounding strap.

AR8172BLK
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
StruxureWare Data Center Expert Standard

StruxureWare Data Center Expert Standard scales up to 2025 devices and 125 surveillance cameras.

AP9470
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Horizontal Cable Manager, 2U x 4" Deep, Single-Sided with Cover

Horizontal cable management accessory to organize data cable layout within an enclosure or a rack.

AR8600A
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
AP6003A
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
StruxureWare Data Center Expert Enterprise

StruxureWare Data Center Expert Enterprise scales up to 4025 devices and 250 surveillance cameras.

AP9475
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Fixed Shelf 250lbs/114kg Black

Fixed shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

AR8122BLK
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Rack PDU, Switched, 2U, 32A, 230V, (16)C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7922B
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
Data Cable Partition, NetShelter, 750mm Wide, pass-through

The pass-through Partition allows overhead routing of networking cables on top of the NetShelter enclosures and 4-post racks. Two Partitions attach without tools to the roof in a variety of depths. The pass-through Partition is designed with a cable access hole to facilitate routing cables. Each partition ships with ground studs and one 8 inch/203mm grounding strap.

AR8173BLK
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333

Show results per page