APC Replacement Battery Cartridge #9

Share:

APC Replacement Battery Cartridge #9

RBC9

Description: Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes : All required connectors , Battery recycling guide , Installation Guide , Reusable packaging

APC Replacement Battery Cartridge #9

Call for More Information
+ 971 4 7099 333
Includes: All required connectors , Battery recycling guide , Installation Guide , Reusable packaging

Replacement Battery Cartridges Features & Benefits

  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    --
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1

Physical

  • Maximum Height
    94mm , 9.4CM
  • Maximum Width
    130mm , 13.0CM
  • Maximum Depth
    150mm , 15.0CM
  • Net Weight
    4.95KG
  • Shipping weight
    5.45KG
  • Shipping Height
    168mm , 16.8CM
  • Shipping Width
    168mm , 16.8CM
  • Shipping Depth
    224mm , 22.4CM
  • Color
    Black
  • Units per Pallet
    100.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

20KB

Updated On

2018-06-15

Contains specific information pertaining to replacement of batteries in Smart-UPS units
PDF

Size

450KB

Updated On

2018-06-15

Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
PDF

Size

1600KB

Updated On

2018-06-15

Manual for Replacement Battery Cartridges for Back-UPS and Smart-UPS SKUs
PDF

Size

595KB

Updated On

2018-06-11

Material Safety Datasheet for sealed lead acid battery packs NAM EN
Environmental Profile
Title
Size
Updated On
PDF

Size

402KB

Updated On

2018-06-12

Product Environmental Profile (ePEP) for the RBC Product Range
PDF

Size

838KB

Updated On

2018-06-12

End of Life Instruction (EoLI) for the Replacement Battery Cartridge (RBC) Product Range
Title
Size
Updated On