APC Replacement battery cartridge #150

Share:

APC Replacement battery cartridge #150

APCRBC150

Description: Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes : All required connectors , Battery recycling guide , Installation Guide , Metallic battery tray or enclosure , Reusable packaging

APC Replacement battery cartridge #150

Call for More Information
+ 971 4 7099 333
Includes: All required connectors , Battery recycling guide , Installation Guide , Metallic battery tray or enclosure , Reusable packaging

Replacement Battery Cartridges Features & Benefits

  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Armenia , Angola , Argentina , Australia , Azerbaijan , Bangladesh , Burkina Faso , Bahrain , Burundi , Benin , Brunei , Bolivia , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Djibouti , Algeria , Egypt , Western Sahara , Eritrea , Ethiopia , Falkland Islands , Gabon , Georgia , French Guiana , Ghana , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Hong Kong , Indonesia , Ireland , Iraq , Iran , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Sri Lanka , Liberia , Lesotho , Morocco , Moldova , Madagascar , Mali , Myanmar , Mongolia , Martinique , Mauritania , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Paraguay , Qatar , Reunion , Russia , Rwanda , Saudi Arabia , Sudan , Singapore , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    12VDC
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cartridge
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1

Physical

  • Maximum Height
    83mm , 8.3CM
  • Maximum Width
    216mm , 21.6CM
  • Maximum Depth
    343mm , 34.3CM
  • Net Weight
    10.0KG
  • Shipping weight
    10.91KG
  • Shipping Height
    152mm , 15.2CM
  • Shipping Width
    368mm , 36.8CM
  • Shipping Depth
    495mm , 49.5CM
  • Color
    Black
  • Units per Pallet
    20.0

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

132KB

Updated On

2018-06-15

Installation Guide for Smart-UPS Replacement Battery Cartridge APCRBC150
PDF

Size

595KB

Updated On

2018-06-11

Material Safety Datasheet for sealed lead acid battery packs NAM EN
Title
Size
Updated On