APC Rack Air Containment, Front Assembly, InRow RA, 300mm

Share:

APC Rack Air Containment, Front Assembly, InRow RA, 300mm

ACCS1008

Description: Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes : Installation guide

APC Rack Air Containment, Front Assembly, InRow RA, 300mm

Call for More Information
+ 971 4 7099 333
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Thermal Containment Features & Benefits

  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Over Aisle Access
    Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
  • EcoLEDgy Driven Lighting
    Integrated high efficiency LED lighting with on/off motion sensors
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Safe Slide Doors
    Emergency break away sliding door enables quick exit in the event of an emergency
  • Ceiling tiles
    Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
  • Fire Safe System
    Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.
  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
Product Distribution
Product Distribution

Afghanistan , Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Austria , Australia , Aruba , Barbados , Bangladesh , Bahrain , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Belize , Canada , Switzerland , Cook Islands , Chile , Colombia , Costa Rica , Cuba , Germany , Denmark , Dominica , Dominican Republic , Ecuador , Fiji , Falkland Islands , France , United Kingdom , Grenada , Guadeloupe , Guatemala , Guyana , Hong Kong , Honduras , Haiti , Indonesia , Ireland , India , Italy , Jamaica , Japan , Cambodia , Saint Kitts And Nevis , South Korea , Cayman Islands , Saint Lucia , Sri Lanka , Luxembourg , Myanmar , Martinique , Mexico , Malaysia , Nicaragua , Netherlands , Nepal , New Zealand , Panama , Peru , Papua New Guinea , Philippines , Puerto Rico , Paraguay , Russia , Sweden , Singapore , El Salvador , Turks And Caicos Islands , Thailand , TP , Trinidad and Tobago , Taiwan , Ukraine , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam

Print Technical Specification

Physical

  • Maximum Height
    1911mm , 191.1CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    196mm , 19.6CM
  • Net Weight
    13.64KG
  • Shipping weight
    22.55KG
  • Shipping Height
    152mm , 15.2CM
  • Shipping Width
    508mm , 50.8CM
  • Shipping Depth
    2032mm , 203.2CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

491KB

Updated On

2018-06-14

Installation instructions
Title
Size
Updated On
Cooling Solutions, Thermal Containment

Category

Sub-Category


R-134a Connection Kit - Rotolock, 2 Supply, 2 Return

Close-coupled, pumped refrigerant cooling for medium to large data center

ACAC21010
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
4.5ft (1.372m) Stainless Flex Pipe Kit - Rotolock

Close-coupled, pumped refrigerant cooling for medium to large data center

ACAC21009
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333

Show results per page