APC Mobile Power Pack, 3000mAh Li-ion cylinder, Red

APC Mobile Power Pack, 3000mAh Li-ion cylinder, Red

M3RD

Description: Portable power for mobile devices.

Includes : USB Power Adapter , User Manual

APC Mobile Power Pack, 3000mAh Li-ion cylinder, Red

Call for More Information
+ 971 4 7099 333
Includes: USB Power Adapter , User Manual

Mobile Power Packs Features & Benefits

  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • Efficient charging
    Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
Product Distribution
Product Distribution

Afghanistan , Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Cook Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Sri Lanka , Mexico , Nicaragua , Panama , Peru , Papua New Guinea , Puerto Rico , Paraguay , El Salvador , TP , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Battery Capacity (mAh)
    3000
  • Battery Output Voltage
    5V

Input

  • Nominal Input Voltage
    5V
  • Input Power
    5.0Watts

Batteries & Runtime

  • Battery type
    Li-ion
  • Battery mounting
    --
  • Battery life (number of cycles)
    360

Physical

  • Maximum Height
    72mm , 7.2CM
  • Maximum Width
    23mm , 2.3CM
  • Maximum Depth
    33mm , 3.3CM
  • Net Weight
    0.08KG
  • Shipping weight
    0.14KG
  • Shipping Height
    134mm , 13.4CM
  • Shipping Width
    29mm , 2.9CM
  • Shipping Depth
    89mm , 8.9CM
  • Color
    Red
  • Units per Pallet
    1680.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 50 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-3000meters

Conformance

  • Approvals
    CE Mark, EN/IEC 60950-1, FCC Part 15 Class B
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1036KB

Updated On

2017-02-13

User Manual for Mobile Power Packs M3BL (blue), M3BK (black), M3RD (red), M3SR (silver) and M3TM (titanium) - for APJ and NAM Regions
Brochure
Title
Size
Updated On
PDF

Size

115KB

Updated On

2018-06-14

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

2653KB

Updated On

2018-06-19

EN 55022:2010; EN55024:2010; AS/NZS CISPR 22:2009+A1 (2010)(for RCM)
PDF

Size

109KB

Updated On

2018-06-15

2014/35/UE, 2014/30/UE, 2011/65/UE
PDF

Size

410KB

Updated On

2018-06-08

IEC 62133:2012
PDF

Size

409KB

Updated On

2018-05-24

IEC 60950-1:2005+A1+A2
PDF

Size

2214KB

Updated On

2017-02-13

FCC 47 CFR Part 15, Subpart B: 2014
Title
Size
Updated On