APC Easy UPS SRV 3000VA 230V

Share:

APC Easy UPS SRV 3000VA 230V

SRV3KI

Description: High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions

Includes : CD with software , USB cable , User Manual

APC Easy UPS SRV 3000VA 230V

Call for More Information
+ 971 4 7099 333
Includes: CD with software , USB cable , User Manual

SRV3KI Features

APC Easy UPS SRV 3000VA 230V

  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Easy UPS On-Line Features & Benefits

  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
    Management Software
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.
  • Management Software
    Allows you to easily monitor your utility power and manage your UPS.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Generator compatible
    Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Double conversion on-line topology
    Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • High efficiency
    High efficiency rates that remain stable even at lower operating power levels
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Predicitive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Product Distribution
Product Distribution

Afghanistan , Albania , Armenia , Angola , Azerbaijan , Bosnia and Herzegovina , Burkina Faso , Bulgaria , Benin , Brunei , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Chile , Cameroon , Colombia , Serbia and Montenegro , Cyprus , Czech Republic , Dominica , Algeria , Western Sahara , Gabon , Georgia , French Guiana , Gambia , Guinea , Guadeloupe , Greece , Croatia , Hungary , Indonesia , Israel , Iraq , Jordan , Cambodia , South Korea , Kazakhstan , Lebanon , Saint Lucia , Liberia , Lesotho , Morocco , Moldova , Madagascar , Macedonia , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Namibia , Niger , Peru , Philippines , Pakistan , Poland , Romania , Russia , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Ukraine , Uzbekistan , Vietnam , XF , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    2.4 KWatts / 3.0 kVA
  • Max Configurable Power (Watts)
    2.4 KWatts / 3.0 kVA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    220, 240
  • Load Crest Factor
    3 : 1
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Output Connections
    (6) IEC 320 C13 (Battery Backup)
    (1) IEC 320 C19 (Battery Backup)

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    40 - 70 Hz
  • Input Connections
    IEC-320 C14
  • Input voltage range for main operations
    160 - 280V
  • Number of Power Cords
    1
  • Other Input Voltages
    220, 240

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    4hour(s)

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    600Joules

Physical

  • Maximum Height
    336mm , 33.6CM
  • Maximum Width
    190mm , 19.0CM
  • Maximum Depth
    425mm , 42.5CM
  • Net Weight
    26.8KG
  • Shipping weight
    29.0KG
  • Shipping Height
    465mm , 46.5CM
  • Shipping Width
    325mm , 32.5CM
  • Shipping Depth
    565mm , 56.5CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-14763.6meters

Conformance

  • Approvals
    CE, IEC 62040-1-1, IEC 62040-1-2
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1042KB

Updated On

2018-06-13

User maniual for Easy UPS On-Line SRV1KI, SRV1KI-AR, SRV1K!-BR, SRV2KI, SRV2KI-AR, SRV2KI-BR, SRV3KI, SRV3KI-AR and SRV3KI--BR
PDF

Size

122KB

Updated On

2018-06-12

Schneider Electric Safety Guides for Easy UPS SRV, SRVS, BV and BVS products only
Brochure
Title
Size
Updated On
PDF

Size

557KB

Updated On

2018-06-15

Family brochure for the online Easy UPS
Agency Approvals
Title
Size
Updated On
PDF

Size

1063KB

Updated On

2018-06-15

IEC 62040-1:2008 (First Edition) + Am 1:2013

Title

CE DOC Easy UPS
PDF
PDF

Size

118KB

Updated On

2018-06-08

2014/35/UE; 2014/30/UE; 2011/65/UE
Title
Size
Updated On