APC Back-UPS 700VA, 230V, AVR, IEC Sockets

Share:

APC Back-UPS 700VA, 230V, AVR, IEC Sockets

BX700UI

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

APC Back-UPS 700VA, 230V, AVR, IEC Sockets

Call for More Information
+ 971 4 7099 333
Includes: User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX700UI Features

APC Back-UPS 700VA, 230V, AVR, IEC Sockets

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Telephone dataline surge protection
    Provides protection of connected equipment from power surges traveling on telephone lines.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Croatia , Hungary , Indonesia , Ireland , Israel , Iceland , Italy , Jordan , Kenya , Cambodia , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    390Watts / 700VA
  • Max Configurable Power (Watts)
    390Watts / 700VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (1) IEC Jumpers (Battery Backup)
    (4) IEC 320 C13 (Battery Backup)
  • Transfer Time
    4ms typical

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    140 - 300V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules
  • Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

  • Maximum Height
    200mm , 20.0CM
  • Maximum Width
    115mm , 11.5CM
  • Maximum Depth
    256mm , 25.6CM
  • Net Weight
    6.0KG
  • Shipping weight
    6.5KG
  • Shipping Height
    275mm , 27.5CM
  • Shipping Width
    295mm , 29.5CM
  • Shipping Depth
    340mm , 34.0CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

227KB

Updated On

2018-06-12

User Manual for Back-UPS BX700UI, BX700U-MS, BX700U-FR, BX700U-GR and BX700U-AZ
Brochure
Title
Size
Updated On
PDF

Size

178KB

Updated On

2018-06-15

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

137KB

Updated On

2018-06-18

2014/35/EU, 2014/30/EU, 2011/65/EU
PDF

Size

2174KB

Updated On

2018-06-12

Emission - (EN 62040-2:2006 Environment: First Classification of EUT: Category C1; IEC61000-3-2:2005+A1:2008+A2:2009; IEC61000-3-3:2013);; Immunity - (EN 62040-2:2006; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2005)
PDF

Size

358KB

Updated On

2018-06-12

IEC 62040-1(ed.1);am1
Title
Size
Updated On

Category

Sub-Category


1 Year NBD 1P Advantage Plan for (1) Back-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLN1P-BU-01
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
(1) YR NBD On-Site Service Upgrade to Factory Warranty for (1) BACK-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPGFWOS-BU-01
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
5 X 8 Power Up for Smart-UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-BU-01
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
(1) Preventive Maintenance for Back-UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WPMV-BU-01
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
1 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT1YR-BU-01
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
3 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT3YR-BU-01
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333
1 Year Concurrent Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXT1YR-BU-01
Call for More Information
+ 971 4 7099 333
Call for More Information  + 971 4 7099 333

Show results per page