StruxureWare Data Center Expert Enterprise

Share:

StruxureWare Data Center Expert Enterprise

AP9475

Description: StruxureWare Data Center Expert Enterprise scales up to 4025 devices and 250 surveillance cameras.

Includes : 1 Node Surveillance License Key , 25-Node license key , CD with software , Installation Guide , Server appliance , User Manual

StruxureWare Data Center Expert Enterprise

StruxureWare Data Center Expert Enterprise scales up to 4025 devices and 250 surveillance cameras.

Call for More Information
04 7099333
Includes: 1 Node Surveillance License Key , 25-Node license key , CD with software , Installation Guide , Server appliance , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP9475 Features

StruxureWare Data Center Expert Enterprise

  • Alarm filters
    Customize the user interface to display devices in critical, warning or normal device statuses.
  • Auto-discovery
    Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
  • Centralized Alert Repository
    Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
  • Centralized management
    Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
  • Custom mapping
    Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
  • Custom reporting
    Create, save and schedule user-defined reports for ease of data collection, distribution and analysis.
  • Customizable user access
    Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
  • Encrypted communications
    128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources
  • Extendable architecture
    Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Free text search
    Quickly locate devices and alerts through the free search field.
  • Graphical trending analysis
    Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
  • Integrated data storage
    StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving.
  • Mass firmware update
    Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
  • Multi-vendor device support
    Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting.
  • Private networking
    Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
  • Real-time monitoring
    Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.
  • Remote monitoring support
    Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
  • Surveillance add-on application
    Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs.
  • Unified console
    Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network.

StruxureWare Data Center Expert Features & Benefits

  • Extendable architecture
    Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
  • Integrates with StruxureWare Management applications
    Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications.
  • Web services API
    Provides the ability to integrate StruxureWare Data Center Expert data and events into existing IT applications and tools capable of making web services calls.
  • Add-on modbus TCP output module
    Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission.
  • Surveillance add-on application
    Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs.
  • Customizable user access
    Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
  • Remote monitoring support
    Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
  • Encrypted communications
    128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources
  • Custom mapping
    Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
  • Mass firmware update
    Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
  • Auto-discovery
    Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
  • Mass Configuration
    Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
  • Advanced device grouping
    Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
  • Private networking
    Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
  • Localized user interface
    Provides a localized user interface including alerts and alert descriptions in 10 local languages
  • Centralized Alert Repository
    Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
  • Integrated data storage
    StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving.
  • Custom reporting
    Create, save and schedule user-defined reports for ease of data collection, distribution and analysis.
  • Graphical trending analysis
    Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
  • NMS Integration
    Integrate SNMP traps into an Enterprise Management System, allowing users to view alerts generated by devices managed by StruxureWare Data Center Expert.
  • Free text search
    Quickly locate devices and alerts through the free search field.
  • Centralized management
    Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
  • Alarm filters
    Customize the user interface to display devices in critical, warning or normal device statuses.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Real-time monitoring
    Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.
  • Unified console
    Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network.
  • Multi-vendor device support
    Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    2
  • Input Power
    700.0Watts

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    2U
  • Net Weight
    25.0KG
  • Shipping weight
    39.55KG
  • Shipping Height
    381mm , 38.1CM
  • Shipping Width
    629mm , 62.9CM
  • Shipping Depth
    914mm , 91.4CM
  • Color
    Silver

Environmental

  • Operating Temperature
    10 - 35 °C
  • Operating Relative Humidity
    5 - 90 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -40 - 70 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-9000meters

Conformance

  • Standard warranty
    2 years repair or replace

General

  • On-Board RAM and Data Storage
    4GB/5 x 300GB RAID-5 available for data storage
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1711KB

Updated On

2018-06-18

Installation Manual
PDF

Size

207KB

Updated On

2018-06-15

Sheet included with the product to inform users the installation manual is available online
PDF

Size

1950KB

Updated On

2018-06-14

Details the integration of the Management Pack for Operations Manager 2007 with StruxureWare Data Center Expert

Title

JLER-AV2SQV
PDF
PDF

Size

266KB

Updated On

2018-06-14

JLER-AV2SRN
PDF

Size

1058KB

Updated On

2018-06-07

User manual for StruxureWare Data Center Expert v7.5.0
Agency Approvals
Title
Size
Updated On
PDF

Size

505KB

Updated On

2018-06-19

Mexican NYSE Certification (AP9465, AP9470, AP9475, AP9475CN)
PDF

Size

143KB

Updated On

2018-06-12

Declaration of Conformity for ISX components (AP9465, AP9470, AP9475, AP9475CN)
Bid Spec
Title
Size
Updated On
Source ZIP

Size

99KB

Updated On

2018-06-13

This specification describes the operation and functionality of the Data Center Infrastructure Management system (DCIM) StruxureWare Data Center Expert v7.2.6.
PDF

Size

99KB

Updated On

2018-06-13

This specification describes the operation and functionality of the Data Center Infrastructure Management system (DCIM) StruxureWare Data Center Expert v7.2.6.
Title
Size
Updated On

Firmware Upgrades

StruxureWare Data Center Expert
Part Number
Updated On

StruxureWare Data Center Expert

StruxureWare Data Center Expert Virtual Machine Activation Key - Physical/Paper SKU

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP94VMACT

Updated On

2002-01-15
Call for More Information
04 7099333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
JLER-AV2SRN

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 100 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95100

Updated On

2002-01-15
Call for More Information
04 7099333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

Apple iPhone Application v2.0.0

Compatible With: Windows 2000 , WinNT/Intel

Part Number

SFAPIPAP200

Updated On

2002-01-15
The StruxureWare Central mobile application provides an overview of active alarms and device details for InfraStruxure Central 6.2 and StruxureWare Central 6.3 and 7.x servers.

StruxureWare Data Center Expert

NetBotz Surveillance Add On Pack - 5 Nodes

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1005

Updated On

2002-01-15
Call for More Information
04 7099333

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 25 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP9525

Updated On

2002-01-15
Call for More Information
04 7099333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

NetBotz Surveillance Add On Pack - 10 Nodes

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1010

Updated On

2002-01-15
Call for More Information
04 7099333

StruxureWare Data Center Expert

NetBotz Surveillance Base - 15 Nodes

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1000

Updated On

2002-01-15
Call for More Information
04 7099333

StruxureWare Data Center Expert

NetBotz Surveillance Add On Pack - 25 Nodes

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1025

Updated On

2002-01-15
Call for More Information
04 7099333

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 1000 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP951000

Updated On

2002-01-15
Call for More Information
04 7099333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert; 500 Node License Only

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95500

Updated On

2002-01-15
Call for More Information
04 7099333
User manual for the StruxureWare Data Center Expert v7.5.0 virtual appliance
User manual for StruxureWare Data Center Expert v7.5.0

StruxureWare Data Center Expert

StruxureWare Data Center Expert Modbus TCP Output Module

Compatible With: Windows 2000 , WinNT/Intel

Part Number

AP95MODBUS

Updated On

2002-01-15
Call for More Information
04 7099333

Category

Sub-Category


Data Center Change Post Configuration Review

On-site post configuration training on your existing solution, providing a customized training to ensure that the customer's staff acquires the knowledge needed to support management of the as built data center solution.

WNSC010404
Call for More Information
04 7099333
Call for More Information  04 7099333
1 Month Extended Hardware Warranty for StruxureWare Central Enterprise

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WMS1MHW-ENT
Call for More Information
04 7099333
Call for More Information  04 7099333
Data Center Operation Post Configuration Review

On-site post configuration training on your existing solution, providing a customized training to ensure that the customer's staff acquires the knowledge needed to support management of the as built data center solution.

WNSC010403
Call for More Information
04 7099333
Call for More Information  04 7099333
Data Center Capacity Post Configuration Review

On-site post configuration training on your existing solution, providing a customized training to ensure that the customer's staff acquires the knowledge needed to support management of the as built data center solution.

WNSC010402
Call for More Information
04 7099333
Call for More Information  04 7099333
Data Center Expert Post Configuration Review

On-site post configuration training on your existing solution, providing a customized training to ensure that the customer's staff acquires the knowledge needed to support management of the as built data center solution.

WNSC010401
Call for More Information
04 7099333
Call for More Information  04 7099333
Data Center Operation IT Optimize or Power Control Configuration

Ensure the most value from your new investment with quick and precise configuration of your data center management software to suit your specific business needs.

WNSC010214
Call for More Information
04 7099333
Call for More Information  04 7099333
1 Year StruxureWare Data Center Expert Virtual Machine Software Support Contract

The Software Support Contract provides 24x7 telephone technical support, all software updates that are available during the term of the contract and development of multi-vendor snmp device support. An individual software support contract is required for each StruxureWare Data Center Expert server appliance and license purchased.

WMS1YRVM
Call for More Information
04 7099333
Call for More Information  04 7099333
Data Center Operation Addtional Module Installation

Installation and registration of your data center management software in accordance to manufacturer specification.

WNSC010213
Call for More Information
04 7099333
Call for More Information  04 7099333
Data Center Operation Installation

Installation and registration of your data center management software in accordance to manufacturer specification.

WNSC010212
Call for More Information
04 7099333
Call for More Information  04 7099333
Data Center Operation Labeling Service

Assign labels to equipment in the customer data center and associate to the devices in StruxureWare Data Center Operation

WNSC010210
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page