NetBotz Surveillance Base - 15 Nodes

Share:

NetBotz Surveillance Base - 15 Nodes

NBSV1000

Description: Consolidate up to 15 NetBotz surveillance camera views in StruxureWare Data Center Expert.
NetBotz Surveillance Base - 15 Nodes

Consolidate up to 15 NetBotz surveillance camera views in StruxureWare Data Center Expert.

Call for More Information
04 7099333

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

StruxureWare Data Center Expert Features & Benefits

  • Localized user interface
    Provides a localized user interface including alerts and alert descriptions in 10 local languages
  • Integrated data storage
    StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving.
  • Centralized Alert Repository
    Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group.
  • Custom reporting
    Create, save and schedule user-defined reports for ease of data collection, distribution and analysis.
  • Graphical trending analysis
    Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends.
  • Web services API
    Provides the ability to integrate StruxureWare Data Center Expert data and events into existing IT applications and tools capable of making web services calls.
  • Extendable architecture
    Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs.
  • Integrates with StruxureWare Management applications
    Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications.
  • Add-on modbus TCP output module
    Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission.
  • Surveillance add-on application
    Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs.
  • Remote monitoring support
    Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical.
  • Customizable user access
    Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
  • Encrypted communications
    128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources
  • Mass Configuration
    Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card.
  • Auto-discovery
    Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network.
  • Custom mapping
    Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost.
  • Mass firmware update
    Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices.
  • Advanced device grouping
    Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support.
  • Private networking
    Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network.
  • Centralized management
    Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application.
  • Alarm filters
    Customize the user interface to display devices in critical, warning or normal device statuses.
  • Real-time monitoring
    Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.
  • Free text search
    Quickly locate devices and alerts through the free search field.
  • Fault notification
    Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
  • Multi-vendor device support
    Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting.
  • NMS Integration
    Integrate SNMP traps into an Enterprise Management System, allowing users to view alerts generated by devices managed by StruxureWare Data Center Expert.
  • Unified console
    Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    279mm , 27.9CM
  • Maximum Width
    216mm , 21.6CM
  • Maximum Depth
    6mm , 0.6CM
  • Net Weight
    0.11KG
  • Shipping weight
    0.23KG
  • Shipping Height
    102mm , 10.2CM
  • Shipping Width
    229mm , 22.9CM
  • Shipping Depth
    7mm , 0.7CM
Title
Size
Updated On

Firmware Upgrades

StruxureWare Data Center Expert
Part Number
Updated On

StruxureWare Data Center Expert

NetBotz Surveillance Add On Pack - 5 Nodes

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1005

Updated On

2002-01-15
Call for More Information
04 7099333

StruxureWare Data Center Expert

NetBotz Surveillance Add On Pack - 10 Nodes

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1010

Updated On

2002-01-15
Call for More Information
04 7099333

StruxureWare Data Center Expert

NetBotz Surveillance Add On Pack - 25 Nodes

Compatible With: Windows 2000 , WinNT/Intel

Part Number

NBSV1025

Updated On

2002-01-15
Call for More Information
04 7099333

Category

Sub-Category


NetBotz Surveillance Add On Pack - 5 Nodes

Add 5 additional NetBotz surveillance camera views to a base surveillance license for StruxureWare Data Center Expert.

NBSV1005
Call for More Information
04 7099333
Call for More Information  04 7099333
NetBotz Surveillance Add On Pack - 25 Nodes

Add 25 additional NetBotz surveillance camera views to a base surveillance license for StruxureWare Data Center Expert.

NBSV1025
Call for More Information
04 7099333
Call for More Information  04 7099333
NetBotz Surveillance Base - 15 Nodes

Consolidate up to 15 NetBotz surveillance camera views in StruxureWare Data Center Expert.

NBSV1000
Call for More Information
04 7099333
Call for More Information  04 7099333
NetBotz Surveillance Add On Pack - 10 Nodes

Add 10 additional NetBotz surveillance camera views to a base surveillance license for StruxureWare Data Center Expert

NBSV1010
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page