Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8

Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8

GVX1000K1250HS

Description: Click here to explore the Galaxy VX UPS in 3D!. Highly efficient, scalable, 3-phase power protection with flexible operating modes and ECOnversion™ for large facilities, data centers, and business critical applications.

Includes : Installation guide , Network Management Card , Start-Up Service

Galaxy VX 1000kVA Scalable to 1250kVA 400V, Start up 5x8

Click here to explore the Galaxy VX UPS in 3D!. Highly efficient, scalable, 3-phase power protection with flexible operating modes and ECOnversion™ for large facilities, data centers, and business critical applications.

Call for More Information
04 7099333
Includes: Installation guide , Network Management Card , Start-Up Service

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Galaxy VX Features & Benefits

  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Internal backfeed protection
    Increases system defense from power anomalies.
  • Energy storage flexibility
    Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
  • Compatible with Schneider Electric's lithium ion battery solution
    Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictablity and manageability.
    Click here for more details.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Robust operation
    No power derating in kW up to 40 degrees C or 104 degrees F.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • StruxureOn enabled
    Simplify maintenance and operation of your equipment through the use of vendor-neutral, cloud-based software and services.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guyana , Hong Kong , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    1.0 MWatts / 1.0 MVA
  • Max Configurable Power (Watts)
    1.25 MWatts / 1.25 MVA
  • Nominal Output Voltage
    400V 3PH
  • Output Frequency (sync to mains)
    50 Hz, 60 Hz
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    380, 415, 440
  • Load Crest Factor
    3 with THC <5%
  • Topology
    Double Conversion Online
  • Waveform type
    Sine wave
  • Overload Operation
    150% for 1 minute 125% for 10 minutes
  • Output Voltage THD
    < 2% linear load and <3% non-linear load

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    40 - 70 Hz
  • Input Connections
    Hard Wire 4-wire (3PH + G)
  • Input Total Harmonic Distortion
    Less than 3% for full load
  • Other Input Voltages
    380, 415, 440
  • Maximum Short Circuit Withstand (Icw)
    100.0kAmps
  • Maximum Input Current
    1702.0A
  • Input Power Factor at Full Load
    1.0

Batteries & Runtime

  • Battery type
    No internal battery - uses external battery system
  • Nominal Battery Voltage
    480V
  • End of Discharge Battery Voltage
    384 Vdc
  • Efficiency

Communications & Management

  • Pre-Installed SmartSlot™ Cards
    AP9635
  • Control panel
    7" Touch Screen Display
  • Audible Alarm
    Audible and visible alarms prioritized by severity
  • Available SmartSlot™ Interface Quantity
    2

Physical

  • Maximum Height
    1970mm , 197.0CM
  • Maximum Width
    4400mm , 440.0CM
  • Maximum Depth
    900mm , 90.0CM
  • Net Weight
    2910.0KG
  • Shipping weight
    3737.0KG
  • Shipping Height
    2150mm , 215.0CM
  • Shipping Width
    5160mm , 516.0CM
  • Shipping Depth
    1060mm , 106.0CM
  • Color
    White

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    68.0dBA
  • Online thermal dissipation
    174332.0BTU/hr
  • Protection Class
    IP 20

Conformance

  • Approvals
    C-tick, CE, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, IBC 2012, IEC 62040-4, ISTA 2B
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
Manuals and Warranties
Title
Size
Updated On
PDF

Size

4354KB

Updated On

2018-06-19

Contains information on operation, maintenance and troubleshooting for the users of the Galaxy VX system
PDF

Size

26652KB

Updated On

2018-06-19

Providing the certified electrician with information on how to install and connect the Galaxy VX UPS
PDF

Size

1830KB

Updated On

2018-06-12

Providing information on storage conditions and how to unpack the Galaxy VX cabinets and remove them from the pallet
PDF

Size

248KB

Updated On

2018-06-11

Galaxy VX Modbus Register Map
PDF

Size

1575KB

Updated On

2017-10-25

Providing the certified electrician with information on how to install the Galaxy VX Flexible Busbars kit
Brochure
Title
Size
Updated On
PDF

Size

1324KB

Updated On

2018-06-12

Features and benefits, ideal applications, and product specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

3442KB

Updated On

2018-06-11

Contains technical data, facility planning, drawings, options. Go to https://www.productinfo.schneider-electric.com/portals/ui/galaxyvx_iec/ for digital manuals.
Agency Approvals
Title
Size
Updated On
PDF

Size

185KB

Updated On

2018-06-19

CB Certificate for galaxy 500KW/KVA to 1500KW/KVA
PDF

Size

76KB

Updated On

2018-06-14

Certificate of Origin
PDF

Size

180KB

Updated On

2018-06-12

UL Listing of GALAXY 500KW/KVA to GALAXY 1500KW/KVA 1778 5'th edition
PDF

Size

3737KB

Updated On

2018-06-12

OSHPD pre-approval letter
PDF

Size

453KB

Updated On

2018-06-11

EU Declaration of Conformity
Bid Spec
Title
Size
Updated On
Source ZIP

Size

79KB

Updated On

2018-06-13

Guide specification that offer the ability for our customers to build their design standards around the 400V Galaxy VX 500 to 1500kW 3-phase UPS
PDF

Size

372KB

Updated On

2018-06-13

Guide specification that offer the ability for our customers to build their design standards around the 400V Galaxy VX 500 to 1500kW 3-phase UPS

Category

Sub-Category


Scheduling Upgrade to 7X24 for Existing Battery Preventive Maint

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGBPMV7X24-UP-01
Call for More Information
04 7099333
Call for More Information  04 7099333
Li-ion Batt Conversion Srvc w-(7) Type G Rack IEC Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV7H-LB-17
Call for More Information
04 7099333
Call for More Information  04 7099333
(1) Yr On-Site Warranty Ext Service Plan for (1) Galaxy VX Battery Frame

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOEBAT1YR-VX-00
Call for More Information
04 7099333
Call for More Information  04 7099333
(1) Site Inspection Visit for (1) Galaxy VX 1000 Scalable to 1250kVA UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WSITEINSPEC-VX-102
Call for More Information
04 7099333
Call for More Information  04 7099333
Li-ion Batt Conversion Srvc w-(8) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV8-LB-17
Call for More Information
04 7099333
Call for More Information  04 7099333
Startup Service for 1 Li-ion Battery Cabinet with (17) Battery Modules

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-LB-17
Call for More Information
04 7099333
Call for More Information  04 7099333
Li-ion Batt Conversion Srvc w-(8) Type G Rack IEC Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV8H-LB-17
Call for More Information
04 7099333
Call for More Information  04 7099333
(1) Yr Advantage Prime Service Plan for (1) Galaxy VX 1000 Scalable to 1250kVA UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-VX-102
Call for More Information
04 7099333
Call for More Information  04 7099333
(1) Battery Preventive Maintenance Visit

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WBPMV-UP-01
Call for More Information
04 7099333
Call for More Information  04 7099333
Li-ion Batt Conversion Srvc w-(1) Type G Rack UL Solution - Electrical Refit Quoted Separately

Installation, maintenance, replacement or removal of your UPS batteries, choose the battery service and stay ahead of potential failures

WLIBCONV1-LB-17
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page