Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Top Distribution Piping

Share:

Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Top Distribution Piping

ACFD12-T

Description: Close-coupled, chilled water cooling for medium to large data centers

Includes : Installation guide

Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Top Distribution Piping

Call for More Information
04 7099333
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACFD12-T Features

Cooling Distribution Unit 12 Circuit, Bottom/Top Mains, Top Distribution Piping

  • Coolant balancing
    Provides a central point for fluid balancing.
  • Front service access
    The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.
  • Isolated cooling circuit
    A separate, isolated section which houses all cooling components minimizes the risk of water contacting installed IT equipment in the unlikely event of a leak.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.

InRow Chilled Water Cooling Features & Benefits

  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Real-Time Capacity Monitoring
    Real-time display of current and available cooling.
  • Microprocessor controller
    Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Dual A-B power inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
  • Rack inlet control
    Rack inlet control guarantees inlet temperature to IT equipment.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Scaleable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1991mm , 199.1CM
  • Maximum Width
    1070mm , 107.0CM
  • Maximum Depth
    750mm , 75.0CM
  • Net Weight
    269.56KG
  • Shipping weight
    314.56KG
  • Shipping Height
    2159mm , 215.9CM
  • Shipping Width
    1219mm , 121.9CM
  • Shipping Depth
    889mm , 88.9CM
  • Color
    Black
  • Units per Pallet
    1.0

Conformance

  • Approvals
    MEA
  • Standard warranty
    1 year (parts only)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3386KB

Updated On

2018-06-15

Installation; Commissioning; Installation; Commissioning
PDF

Size

123KB

Updated On

2018-06-14

Installation; Installation
PDF

Size

122KB

Updated On

2018-06-14

Installation; Installation
PDF

Size

245KB

Updated On

2018-06-14

Safety; Unpacking
PDF

Size

229KB

Updated On

2017-02-10

Addendum to Installation Manual for West Warwick only
Design/Configuration
Title
Size
Updated On
PDF

Size

509KB

Updated On

2018-06-14

Technical Data
Stencils
Title
Size
Updated On
Source

Size

538KB

Updated On

2018-06-14

Cooling
PDF

Size

345KB

Updated On

2018-06-14

Cooling
Title
Size
Updated On
Cooling Solutions, Close Coupled Air Conditioners, InRow Chilled Water, Package
BIM Models, Cooling Solutions, Cooling Distribution Unit

Category

Sub-Category


Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22000
Call for More Information
04 7099333
Call for More Information  04 7099333
W875-4306
Call for More Information
04 7099333
Call for More Information  04 7099333
CDU Insulation Return Header - Spare Part

Precision Air Conditioning with maximum flexibility.

W0M-61150
Call for More Information
04 7099333
Call for More Information  04 7099333
W875-4315
Call for More Information
04 7099333
Call for More Information  04 7099333
Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22001
Call for More Information
04 7099333
Call for More Information  04 7099333
CDU Drain Pan - Spare Part

Precision Air Conditioning with maximum flexibility.

W0M-61132
Call for More Information
04 7099333
Call for More Information  04 7099333
CDU Roof Assy - Spare Part

Precision Air Conditioning with maximum flexibility.

W0M-61108
Call for More Information
04 7099333
Call for More Information  04 7099333
CDU Pipe Egress Shroud - Spare Part

Precision Air Conditioning with maximum flexibility.

W0M-8063
Call for More Information
04 7099333
Call for More Information  04 7099333
W0H-0124
Call for More Information
04 7099333
Call for More Information  04 7099333
CDU Insulation Supply Header - Spare Part

Precision Air Conditioning with maximum flexibility.

W0M-61149
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page