APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V with Network Card

Share:

APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V with Network Card

SMX3000HVNC

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , Temperature Probe , User Manual , Web/SNMP Management Card

APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V with Network Card

Call for More Information
04 7099333
Includes: CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , Temperature Probe , User Manual , Web/SNMP Management Card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SMX3000HVNC Features

APC Smart-UPS X 3000VA Rack/Tower LCD 200-240V with Network Card

  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High online efficiency
    Reduces utlility costs, generates less heat.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • Multiple switched outlet groups
    Multiple outlet groups that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Indonesia , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Philippines , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    2.7 KWatts / 3.0 kVA
  • Max Configurable Power (Watts)
    2.7 KWatts / 3.0 kVA
  • Nominal Output Voltage
    230V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    208, 220, 240
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (2) IEC Jumpers (Battery Backup)
    (8) IEC 320 C13 (Battery Backup)
    (2) IEC 320 C19 (Battery Backup)
  • Transfer Time
    2-4 ms
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    208V , 230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    British BS1363A, IEC-320 C20, Schuko CEE 7/EU1-16P
  • Cord Length
    2,44meters
  • Input voltage range for main operations
    140 - 280V
  • Number of Power Cords
    1
  • Other Input Voltages
    220, 240
  • Transfer Time
    2-4 ms

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    SmartSlot
  • Pre-Installed SmartSlot™ Cards
    AP9631
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes

Surge Protection and Filtering

  • Surge energy rating
    645Joules
  • Data Line Protection
    --
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    178mm , 17.8CM
  • Maximum Depth
    483mm , 48.3CM
  • Rack Height
    4U
  • Net Weight
    38.64KG
  • Shipping weight
    47.73KG
  • Shipping Height
    330mm , 33.0CM
  • Shipping Width
    586mm , 58.6CM
  • Shipping Depth
    633mm , 63.3CM
  • Color
    Black
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    2.0
  • Pallet Weight
    855.12lbs.
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    184.0BTU/hr

Conformance

  • Approvals
    C-tick, CE, CSA, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 60950, FCC Part 15 Class A, GOST, IRAM, UL 1778, VDE
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery, optional extended warranties available, optional on-site warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

270KB

Updated On

2018-06-15

Operation manual for Smart-UPS SMX 2000/2200/3000VA XL 120/208/230/240Vac Tower/Rack-Mount 4U
PDF

Size

615KB

Updated On

2018-06-11

Installation Guide Smart-UPS X 2000/2200/3000 VA 120/208/230/240 Vac Tower/Rack-Mount 4U
Brochure
Title
Size
Updated On
PDF

Size

741KB

Updated On

2017-03-31

Provides an overview of the Smart-UPS Offer 750-3000VA
Agency Approvals
Title
Size
Updated On
PDF

Size

20KB

Updated On

2018-06-15

Declaration of Conformity Uninterruptible Power Supply (Smart-UPS SMX)
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Business Edition
Part Number
Updated On

PowerChute Business Edition

PowerChute Business Edition v9.5

Compatible With: Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi , Red Hat Enterprise Linux , SUSE Enterprise Linux , Microsoft Hyper-V , Windows 10 , Windows 7 , Windows 8 , Windows Server 2008 , Windows Server 2012 , Windows Server 2016 , Windows XP , Red Hat Enterprise Linux , SUSE Enterprise Linux , VMware ESXi

Part Number

SFPCBE95

Updated On

2018-01-23

Category

Sub-Category


APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 32 ports with Virtual Media

Manage multiple servers with just one keyboard, monitor and mouse.

KVM2132P
Call for More Information
04 7099333
Call for More Information  04 7099333
APC 17" Rack LCD Console - Russian

1U rack-mountable keyboard, mouse, and LCD console

AP5717R
Call for More Information
04 7099333
Call for More Information  04 7099333
Power Cord, C19 to C20, 4.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9887
Call for More Information
04 7099333
Call for More Information  04 7099333
Horizontal Cable Organizer Side Channel 18 to 30 inch adjustment

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8008BLK
Call for More Information
04 7099333
Call for More Information  04 7099333
Data Distribution Plastic Snap-in Panel NetShelter SX (Qty 8)

Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.

AR8469
Call for More Information
04 7099333
Call for More Information  04 7099333
Horizontal Cable Manager, 2U x 6" Deep with Cable Tie-off bottom plate, Single-Sided with Cover

High density 2U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through and a bottom plate with features for additional cable tie-off and routing.

AR8603A
Call for More Information
04 7099333
Call for More Information  04 7099333
AP6003A
Call for More Information
04 7099333
Call for More Information  04 7099333
Airflow Management Blanking Panel Kit (1U, 2U, 4U, 8U) Black

Airflow Management Blanking Panel Kit of 1U, 2U, 4U, 8U panels to prevent air recirculation by occupying unused rack space. (Qty. 1 each size).

AR8101BLK
Call for More Information
04 7099333
Call for More Information  04 7099333
APC 17" Rack LCD Console - French

1U rack-mountable keyboard, mouse, and LCD console

AP5717F
Call for More Information
04 7099333
Call for More Information  04 7099333
APC 17" Rack LCD Console - German

1U rack-mountable keyboard, mouse, and LCD console

AP5717G
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page