APC Smart-UPS 700VA w/Auto Select Input Voltage 120V/230V In 120V Out

Share:

APC Smart-UPS 700VA w/Auto Select Input Voltage 120V/230V In 120V Out

SU700X167

Description: Intelligent and efficient power protection enabling multi-regional deployment.

Includes : CD with software , Smart UPS signalling RS-232 cable , User Manual

APC Smart-UPS 700VA w/Auto Select Input Voltage 120V/230V In 120V Out

Call for More Information
04 7099333
Includes: CD with software , Smart UPS signalling RS-232 cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Global Deployment Features & Benefits

  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    450Watts / 700VA
  • Max Configurable Power (Watts)
    450Watts / 700VA
  • Nominal Output Voltage
    120V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Load Crest Factor
    --
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    120V , 230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    British BS1363A, Italian CEI 23-16, NEMA 5-15P, Schuko CEE 7/7P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    187 - 242 (220V), 92 - 147V
  • Input voltage adjustable range for mains operation
    --V
  • Number of Power Cords
    4

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , SmartSlot
  • Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Optional
  • Available SmartSlot™ Interface Quantity
    1

Surge Protection and Filtering

  • Surge energy rating
    480Joules
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    216mm , 21.6CM
  • Maximum Width
    170mm , 17.0CM
  • Maximum Depth
    439mm , 43.9CM
  • Net Weight
    24.09KG
  • Shipping weight
    26.36KG
  • Shipping Height
    387mm , 38.7CM
  • Shipping Width
    320mm , 32.0CM
  • Shipping Depth
    591mm , 59.1CM
  • Color
    Beige

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    135.0BTU/hr
  • Protection Class
    --

Conformance

  • Approvals
    CSA, FCC Part 15 Class A, TAA compliance, UL 1778
  • Equipment protection policy
    --
  • Standard warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Agency Approvals
Title
Size
Updated On

Title

UL Listed
PDF
PDF

Size

272KB

Updated On

2018-06-14

UL Listed and complies to UL 1778
PDF

Size

862KB

Updated On

2018-06-13

FCC Certified,UL Listed,EMC Electromagnetic Compatibility and complies to UL 1778,EN 50091-2 EMC,FCC part 15
PDF

Size

14KB

Updated On

2018-06-12

PDF

Size

75KB

Updated On

2018-05-30

CSA Approval to CSA C22 107.1
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFSUMX372

Updated On

2010-02-04
InfraStruxure Manager
Part Number
Updated On

Part Number

AP9430

Updated On

2018-05-23
Call for More Information
04 7099333

Part Number

AP9431

Updated On

2018-05-23
Call for More Information
04 7099333
Additional Software
Part Number
AP9430
Call for More Information
04 7099333
AP9431
Call for More Information
04 7099333

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-03
Call for More Information
04 7099333
Call for More Information  04 7099333
UPS Communications Cable Smart Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

940-0024
Call for More Information
04 7099333
Call for More Information  04 7099333
UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems)

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP98275
Call for More Information
04 7099333
Call for More Information  04 7099333
UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-1525A
Call for More Information
04 7099333
Call for More Information  04 7099333
SMARTSLOT EXPANSION CHASSIS

UPS management accessory that provides additional SmartSlot interface to your APC SmartSlot UPS.

AP9600
Call for More Information
04 7099333
Call for More Information  04 7099333
APC Replacement Battery Cartridge #6

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC6
Call for More Information
04 7099333
Call for More Information  04 7099333
UPS Communications Cable Simple Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

940-0020
Call for More Information
04 7099333
Call for More Information  04 7099333
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-03
Call for More Information
04 7099333
Call for More Information  04 7099333
UPS Extension Cable Isolate 15M

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9825I
Call for More Information
04 7099333
Call for More Information  04 7099333
UPS Communications Cable Smart Signalling 15' / 4.5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9804
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page