APC Rack Air Containment Rear Assembly for InRow 300 mm

Share:

APC Rack Air Containment Rear Assembly for InRow 300 mm

ACCS1000

Description: Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes : Installation Guide

APC Rack Air Containment Rear Assembly for InRow 300 mm

Call for More Information
04 7099333
Includes: Installation Guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Thermal Containment Features & Benefits

  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Safe Slide Doors
    Emergency break away sliding door enables quick exit in the event of an emergency
  • Ceiling tiles
    Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.
  • Fire Safe System
    Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • EcoLEDgy Driven Lighting
    Integrated high efficiency LED lighting with on/off motion sensors
  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Over Aisle Access
    Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1991mm , 199.1CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    196mm , 19.6CM
  • Net Weight
    11.91KG
  • Shipping weight
    20.82KG
  • Shipping Height
    152mm , 15.2CM
  • Shipping Width
    508mm , 50.8CM
  • Shipping Depth
    2032mm , 203.2CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

251KB

Updated On

2018-06-14

Installation
PDF

Size

223KB

Updated On

2018-06-11

Product Overview
Title
Size
Updated On
Cooling Solutions, Thermal Containment
CAD Source File
527KB
2018-06-15

Category

Sub-Category


StruxureWare Data Center Expert Enterprise

StruxureWare Data Center Expert Enterprise scales up to 4025 devices and 250 surveillance cameras.

AP9475
Call for More Information
04 7099333
Call for More Information  04 7099333
APC KVM 2G, Enterprise Digital/IP, 2 Remote Users, 1 Local User, 32 ports with Virtual Media

Manage multiple servers with just one keyboard, monitor and mouse.

KVM2132P
Call for More Information
04 7099333
Call for More Information  04 7099333
APC Smart-UPS 750VA USB RM 1U 230V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SUA750RMI1U
Call for More Information
04 7099333
Call for More Information  04 7099333
W875-00094
Call for More Information
04 7099333
Call for More Information  04 7099333
W0W3291
Call for More Information
04 7099333
Call for More Information  04 7099333
W0W3290
Call for More Information
04 7099333
Call for More Information  04 7099333
NetShelter SX 750mm Wide x 1070mm Deep Performance Roof Black

Rack system components that can be added to existing racks if requirements change.

AR7251A
Call for More Information
04 7099333
Call for More Information  04 7099333
W0W3293
Call for More Information
04 7099333
Call for More Information  04 7099333
Equipment Support Rails for NetShelter SX 600mm / SV 600 & 800mm Wide Enclosures

Equipment Support Rails are ideal for mounting non-rack mountable equipment in a rack. These rails can support equipment measuring up to 16.75" (43cm) to 17.7" (45cm) wide and has a maximum weight of 200 lbs/91kg. The Support Rails attach to the side mounting holes of the vertical mounting rails.

AR8006A
Call for More Information
04 7099333
Call for More Information  04 7099333
StruxureWare Data Center Expert Standard

StruxureWare Data Center Expert Standard scales up to 2025 devices and 125 surveillance cameras.

AP9470
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page