APC Power-Saving Back-UPS 550, 230V BS1363

Share:

APC Power-Saving Back-UPS 550, 230V BS1363

BE550G-UK

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , Telephone Cable , User Manual

APC Power-Saving Back-UPS 550, 230V BS1363

Call for More Information
04 7099333
Includes: CD with software , Telephone Cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BE550G-UK Features

APC Power-Saving Back-UPS 550, 230V BS1363

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

United Arab Emirates , Botswana , United Kingdom , Ghana , Gambia , Hong Kong , Ireland , Kenya , Malta , Malawi , Nigeria , Saudi Arabia , Sierra Leone , Tanzania , Yemen , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    330Watts / 550VA
  • Max Configurable Power (Watts)
    330Watts / 550VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Other Output Voltages
    220
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Voltage Tolerance
    +/- 5% static and 100% load step
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz
  • Input Connections
    British BS1363A
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    180 - 266V
  • Maximum Input Current
    10.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators

Surge Protection and Filtering

  • Surge energy rating
    310Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-45 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    224mm , 22.4CM
  • Maximum Depth
    311mm , 31.1CM
  • Net Weight
    6.02KG
  • Shipping weight
    6.93KG
  • Shipping Height
    127mm , 12.7CM
  • Shipping Width
    279mm , 27.9CM
  • Shipping Depth
    400mm , 40.0CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    324mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    14.55
  • Pallet Dimensions
    48inches
  • # of Layers per Pallet
    4.0
  • # of Units per Layer per Pallet
    20.0
  • Pallet Weight
    1230.0lbs.
  • Units per Pallet
    48.0
  • SCC Codes
    1073130426900 4

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-9000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters

Conformance

  • Approvals
    CE, GS Mark
  • Equipment protection policy
    Lifetime : 50000 GBP
  • Standard warranty
    2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

78KB

Updated On

2017-02-18

User manual for Back-UPS ES BE550G/BE700G English
Agency Approvals
Title
Size
Updated On
PDF

Size

351KB

Updated On

2018-06-15

IEC 62040-1 ed.1; am1
PDF

Size

192KB

Updated On

2018-06-15

CE EMC approval for model BE700XXXXXXXXXX and BE550XXXXXXXXXX
PDF

Size

340KB

Updated On

2018-06-13

The document explains why APC don't apply for CCC certificate to UPS
PDF

Size

129KB

Updated On

2018-06-12

2014/35/EU; 2014/30/EU, 2011/65/EU
PDF

Size

328KB

Updated On

2018-06-01

The document explains why APC don't apply for CCC certificate to UPS
Environmental Profile
Title
Size
Updated On
PDF

Size

310KB

Updated On

2018-06-14

End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
PDF

Size

382KB

Updated On

2018-06-11

Product Environmental Profile 2 for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
Call for More Information
04 7099333
Call for More Information  04 7099333
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
Call for More Information
04 7099333
Call for More Information  04 7099333
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A
Call for More Information
04 7099333
Call for More Information  04 7099333
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
Call for More Information
04 7099333
Call for More Information  04 7099333
APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page