APC Modular Rack-mounted Distribution Panel, 138kVA, 200A, 400V, 18 Pole, 5U

Share:

APC Modular Rack-mounted Distribution Panel, 138kVA, 200A, 400V, 18 Pole, 5U

PDPM138H-R

Description: Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

Includes : Installation guide

APC Modular Rack-mounted Distribution Panel, 138kVA, 200A, 400V, 18 Pole, 5U

Call for More Information
04 7099333
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PDPM138H-R Features

APC Modular Rack-mounted Distribution Panel, 138kVA, 200A, 400V, 18 Pole, 5U

  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Industry-leading power density
    High-density power distribution in a sleek 300mm enclosure
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Smallest footprint
    Minimizes your real estate expenses
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Distribution Features & Benefits

  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Ease of system expansion
    Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Smallest footprint
    Minimizes your real estate expenses
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uzbekistan , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH

Input

  • Nominal Input Voltage
    400V 3PH

Physical

  • Maximum Height
    1981mm , 198.1CM
  • Maximum Width
    584mm , 58.4CM
  • Maximum Depth
    1067mm , 106.7CM
  • Net Weight
    155.0KG
  • Shipping weight
    174.55KG
  • Shipping Height
    2108mm , 210.8CM
  • Shipping Width
    889mm , 88.9CM
  • Shipping Depth
    1219mm , 121.9CM

Conformance

  • Approvals
    CE
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

846KB

Updated On

2018-06-19

Operation and maintenance
PDF

Size

116KB

Updated On

2018-06-19

Installation Sheet
PDF

Size

492KB

Updated On

2018-06-15

Modbus Map
PDF

Size

21KB

Updated On

2018-06-15

Addition of Modbus capability
PDF

Size

131KB

Updated On

2018-06-14

Receiving, Unpacking
PDF

Size

307KB

Updated On

2018-06-14

Remote Power Panel (RPP) and Remote Distribution Panel (RDP) Firmware setup, configuration instructions
PDF

Size

786KB

Updated On

2018-06-12

Operating instructions, including Modular PDU commissioning, display interface navigation, and Modbus/Network Management Card 2 configuration instructions, as well as basic maintenance and troubleshooting procedures
PDF

Size

349KB

Updated On

2018-06-12

Release Notes
PDF

Size

348KB

Updated On

2018-06-12

Features, Updates, Bugs, Fixes
Brochure
Title
Size
Updated On
PDF

Size

75KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 400V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
PDF

Size

1155KB

Updated On

2018-06-11

Scalable and efficient 3-phase power distribution for IT equipment in any size data center or high density zone

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFPDUM372

Updated On

2013-03-13
Operation of the Network Management Card/Web interface/command line interface (CLI)
Remote Power Panel (RPP) and Remote Distribution Panel (RDP) Firmware setup, configuration instructions

Category

Sub-Category


APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 560cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3516IEC-560
Call for More Information
04 7099333
Call for More Information  04 7099333
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3532IEC-680
Call for More Information
04 7099333
Call for More Information  04 7099333
APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 740cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3516IEC-740
Call for More Information
04 7099333
Call for More Information  04 7099333
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 600cm

Modules and Accessories to upgrade and expand the modular power distribution units.

PDX532IEC-600
Call for More Information
04 7099333
Call for More Information  04 7099333
APC IT Power Distribution Module 3x1 Pole 3 Wire 16A 3xIEC309 300cm, 360cm, 420cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM1316IEC-3P
Call for More Information
04 7099333
Call for More Information  04 7099333
APC Modular Rack-mounted Distribution Panel, 138kVA, 200A, 400V, 18 Pole, 5U

Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

PDPM138H-R
Call for More Information
04 7099333
Call for More Information  04 7099333
APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 800cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3516IEC-800
Call for More Information
04 7099333
Call for More Information  04 7099333
APC Modular IT Power Distribution Cable Extender 3 Wire 16A IEC309 960cm

Modules and Accessories to upgrade and expand the modular power distribution units.

PDX316IEC-960
Call for More Information
04 7099333
Call for More Information  04 7099333
APC IT Power Distribution Module 3 Pole 5 Wire 63A IEC309 200cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3563IEC-200
Call for More Information
04 7099333
Call for More Information  04 7099333
APC IT Power Distribution Module 3x1 Pole 3 Wire 32A 3xIEC309 660cm, 720cm, 780cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM1332IEC-3P-3
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page