APC Mobile Power Pack, 5000mAh Li-polymer, Black ( EMEA/CIS/MEA)

Share:

APC Mobile Power Pack, 5000mAh Li-polymer, Black ( EMEA/CIS/MEA)

M5BK-EC

Description: Portable power for mobile devices.

Includes : USB Power Adapter , User Manual

APC Mobile Power Pack, 5000mAh Li-polymer, Black ( EMEA/CIS/MEA)

Call for More Information
04 7099333
Includes: USB Power Adapter , User Manual

M5BK-EC Features

APC Mobile Power Pack, 5000mAh Li-polymer, Black ( EMEA/CIS/MEA)

  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.

Mobile Power Packs Features & Benefits

  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • Efficient charging
    Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Battery Capacity (mAh)
    5000
  • Battery Output Voltage
    5V

Input

  • Nominal Input Voltage
    5V
  • Input Power
    8.0Watts

Batteries & Runtime

  • Battery type
    Lithium Polymer
  • Battery mounting
    --
  • Expected Battery Life (years)
    --
  • Battery Design Life
    --
  • Battery Service Life
    --

Physical

  • Maximum Height
    107mm , 10.75CM
  • Maximum Width
    64mm , 6.44CM
  • Maximum Depth
    14mm , 1.44CM
  • Net Weight
    0.14KG
  • Shipping weight
    0.2KG
  • Shipping Height
    190mm , 19.0CM
  • Shipping Width
    108mm , 10.8CM
  • Shipping Depth
    22mm , 2.2CM
  • Color
    Black
  • Units per Pallet
    1440.0

Environmental

  • Operating Temperature
    0 - 35 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-900meters
  • Storage Temperature
    0 - 50 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-900meters

Conformance

  • Approvals
    BSMI, CE Mark, EN/IEC 60950-1, FCC Part 15 Class B
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

2005KB

Updated On

2018-06-18

User Manual for Mobile Power Banks M5BK-EC, M5WH-EC, M10BK-EC and M10WH-EC for EMEA Region
PDF

Size

363KB

Updated On

2018-06-12

User Manual for Mobile Power Banks M5 and M10 for EMEA Region
Brochure
Title
Size
Updated On
PDF

Size

387KB

Updated On

2018-06-12

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

109KB

Updated On

2018-06-15

2014/35/UE, 2014/30/UE, 2011/65/UE
PDF

Size

504KB

Updated On

2018-06-15

CFR, Title 47 FCC part 15:2012
PDF

Size

507KB

Updated On

2018-06-15

EN55022:2010; EN55024:2010
PDF

Size

294KB

Updated On

2018-06-15

GOST certificate
PDF

Size

1232KB

Updated On

2018-06-11

RoHS Directive 2011/65/EU recasting 2002/95/EC
PDF

Size

40KB

Updated On

2018-06-11

IEC 60950-1:2005 + A1 + A2
Title
Size
Updated On