APC Back-UPS 500 Structured Wiring UPS, 230V

Share:

APC Back-UPS 500 Structured Wiring UPS, 230V

BH500INET

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Cat6 Ethernet Cable , CD with software , Installation Guide , User Manual

APC Back-UPS 500 Structured Wiring UPS, 230V

Call for More Information
04 7099333
Includes: Cat6 Ethernet Cable , CD with software , Installation Guide , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BH500INET Features

APC Back-UPS 500 Structured Wiring UPS, 230V

  • Network manageable
    Provides proactive notifications of changing power or unit conditions and provides the user the ability to remotely control PMU functions.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bolivia , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Saint Kitts And Nevis , Kuwait , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Pakistan , Poland , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    300Watts / 500VA
  • Max Configurable Power (Watts)
    300Watts / 500VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (2) IEC Jumpers (Battery Backup)
    (4) IEC 320 C13 (Battery Backup)

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    IEC-320 C14
  • Cord Length
    2.44meters
  • Number of Power Cords
    1
  • Maximum Input Current
    4.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault, Network link status LED
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    600Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)

Physical

  • Maximum Height
    372mm , 37.2CM
  • Maximum Width
    225mm , 22.5CM
  • Maximum Depth
    105mm , 10.5CM
  • Net Weight
    7.42KG
  • Shipping weight
    8.41KG
  • Shipping Height
    470mm , 47.0CM
  • Shipping Width
    305mm , 30.5CM
  • Shipping Depth
    165mm , 16.5CM
  • Color
    Beige
  • Master Carton Units
    1.0
  • Units per Pallet
    48.0
  • SCC Codes
    1073130420641 2

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Approvals
    A-tick, C-tick, GOST, NEMKO
  • Equipment protection policy
    Lifetime : 10000 Euros
  • Standard warranty
    2 year (manufacturer's defect)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

191KB

Updated On

2018-06-18

This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
PDF

Size

1698KB

Updated On

2018-06-15

Unpacking; Installation; Electrical Connection; Configuration; Integration with other Products; Operation; Technical Specifications; Troubleshooting; Warranty and Service
Agency Approvals
Title
Size
Updated On
PDF

Size

327KB

Updated On

2018-06-18

GS certificate per EN 62040-1:2008 + A1:2013; PAK Anforderungen / PAH requirements AfPS GS 2014:01 PAK
PDF

Size

86KB

Updated On

2018-06-15

EN 62040-2:2006; IEC 61000-3-2:2005+A1:2008+A2:2009; IEC 61000-3-3:2008: IEC 61000-4-2:2008; IEC 61000-4-3:2006+A1:2007+A2:2010; IEC 61000-4-4:2004+A1:2010; IEC 61000-4-5:2005; IEC 61000-4-6:2008; IEC 61000-4-8:2009; IEC 61000-2-2:2002
PDF

Size

350KB

Updated On

2018-06-12

CB per IEC 62040-1 (ed.1); am1
PDF

Size

129KB

Updated On

2018-06-12

2014/35/EU; 2014/30/EU, 2011/65/EU
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

Back-UPS HS v1.0.0 Management Tool

Compatible With: Windows 2000 , Windows 2003 , Windows 98 , Windows ME , Windows XP

Part Number

SFPCPEHS100

Updated On

2004-10-19

Category

Sub-Category


Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
Call for More Information
04 7099333
Call for More Information  04 7099333
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
Call for More Information
04 7099333
Call for More Information  04 7099333
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
Call for More Information
04 7099333
Call for More Information  04 7099333
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A
Call for More Information
04 7099333
Call for More Information  04 7099333
APC Replacement Battery Cartridge #2

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC2
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page