APC Back-UPS 325, 230V, IEC 320, without auto shutdown software

Share:

APC Back-UPS 325, 230V, IEC 320, without auto shutdown software

BK325I

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Qty 2 - Detachable IEC C13 to IEC C14 power cords , User Manual

APC Back-UPS 325, 230V, IEC 320, without auto shutdown software

Call for More Information
04 7099333
Includes: Qty 2 - Detachable IEC C13 to IEC C14 power cords , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    195Watts / 325VA
  • Max Configurable Power (Watts)
    210Watts / 350VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (2) IEC Jumpers (Battery Backup)
    (3) IEC 320 C13 (Battery Backup)
    (1) IEC 320 C13 (selector_surgetitle)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14
  • Input voltage range for main operations
    180 - 266V
  • Number of Power Cords
    1
  • Maximum Input Current
    7.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    310Joules
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    165mm , 16.5CM
  • Maximum Width
    91mm , 9.1CM
  • Maximum Depth
    284mm , 28.4CM
  • Net Weight
    5.73KG
  • Shipping weight
    6.73KG
  • Shipping Height
    178mm , 17.8CM
  • Shipping Width
    241mm , 24.1CM
  • Shipping Depth
    368mm , 36.8CM
  • Color
    Beige
  • Master Carton Units
    2.0
  • Units per Pallet
    48.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Online thermal dissipation
    19.0BTU/hr

Conformance

  • Approvals
    C-tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

191KB

Updated On

2018-06-18

This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
PDF

Size

267KB

Updated On

2018-06-18

Back-UPS CS 325I/475I User's Manual - available in English and Polish
PDF

Size

191KB

Updated On

2018-06-13

Installation operation and battery replacement procedures for this product.
Agency Approvals
Title
Size
Updated On
PDF

Size

86KB

Updated On

2018-06-15

EN 62040-2:2006; EN 61000-3-2:2006/A2:2009; EN 61000-4-2:2009: EN 61000-4-3:2006/A2:2010; EN 61000-4-4:2004/A1:2010; EN 61000-4-5:2006; EN 61000-4-6:2009; EN 61000-4-8:2010; EN 61000-2-2:2002; EN 62040-3:2001/A11:2009
PDF

Size

334KB

Updated On

2018-06-14

CB per IEC 62040-1 (ed.1); am1
PDF

Size

391KB

Updated On

2018-06-13

Back-UPS 325, 230V, IEC 320, without auto shutdown software certificate
PDF

Size

353KB

Updated On

2018-06-13

IEC System for mutual recognition of test certificates for electrical equipment (IECEE) CB scheme
PDF

Size

129KB

Updated On

2018-06-12

2014/35/EU; 2014/30/EU, 2011/65/EU
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


APC Replacement Battery Cartridge #2

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC2
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page