17" Rack LCD Console with Integrated 16 Port Analog KVM Switch

17" Rack LCD Console with Integrated 16 Port Analog KVM Switch

AP5816

Description: The Rack LCD Console with Integrated KVM Switch combines the functionality of Rack LCD Console and Analog KVM switches in one convenient package optimizing U space in the rack environment, eliminating cable clutter, and offering a value of two products functionality in one package. Keyboard is a US English keyboard layout.

Includes : C13-C14 power cord , Documentation CD , Firmware upgrade cable , Installation guide , NEMA 5-15 power cord , PS2 KVM cable , Single user rack mount kit , USB KVM cable

17" Rack LCD Console with Integrated 16 Port Analog KVM Switch

The Rack LCD Console with Integrated KVM Switch combines the functionality of Rack LCD Console and Analog KVM switches in one convenient package optimizing U space in the rack environment, eliminating cable clutter, and offering a value of two products functionality in one package. Keyboard is a US English keyboard layout.

Call for More Information
04 7099333
Includes: C13-C14 power cord , Documentation CD , Firmware upgrade cable , Installation guide , NEMA 5-15 power cord , PS2 KVM cable , Single user rack mount kit , USB KVM cable

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP5816 Features

17" Rack LCD Console with Integrated 16 Port Analog KVM Switch

  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.

Rack LCD Consoles Features & Benefits

  • Low power consumption
    Uses less than half the power of comparable CRT monitors.
  • Occupies 1U of rack space
    Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.
  • Full Size Keyboard
    Full size keyboard with integrated number pad.
  • Integrated Trackball
    Eliminates the need for a separate, external mouse.
  • Low Cooling requirements
    Emits less heat than comparable CRT monitors .
  • Slide rails
    Quickly and easily install in square, round, and threaded hole racks.
  • On-Screen Display (OSD) adjustments
    Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
  • Cable management arm
    Prevent interference with surrounding devices by organizing multiple cables.
  • Quick release tabs
    Insert or remove the device with ease.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Low power consumption
    Uses less than half the power of comparable CRT monitors.
  • Low Cooling Requirements
    Emits less heat than comparable CRT monitors .
  • Standard VGA connector
    Connects to a server or KVM switch via a standard VGA connector.
  • Power tilt sensor
    Save power by automatically powering down the device when it is closed.
  • PS/2 terminations
    Connect to a server or KVM switch via standard PS/2 connectors.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Integrated touchpad pointing device
    Eliminates the need for a separate, external mouse.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    120V , 240V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC-320 C14
  • Cord Length
    1.8meters
  • Number of Power Cords
    1

Physical

  • Maximum Height
    43mm , 4.3CM
  • Maximum Width
    483mm , 48.3CM
  • Maximum Depth
    711mm , 71.1CM
  • Rack Height
    1U
  • Net Weight
    14.0KG
  • Shipping weight
    20.14KG
  • Shipping Height
    130mm , 13.0CM
  • Shipping Width
    665mm , 66.5CM
  • Shipping Depth
    830mm , 83.0CM
  • Color
    Black
  • Maximum Mounting Depth
    1050.0mm , 104.98CM
  • Minimum Mounting Depth
    26.77inches

Environmental

  • Operating Temperature
    0 - 40 °C

Conformance

  • Approvals
    cUL Listed, C-tick, CE, EN 60950, FCC Part 15 Class A, IEC 60950, Industry Canada, KCC, UL Listed, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Other Environmental Compliance
    China RoHS

ts_Supported_Hardware

  • Display Colors
    16.0
  • Display Size
    337.9 (H) X 270.3 (V)mm
  • Panel Size
    431.8Diagonal Inches
  • Trackball Type
    PS/2 Touchpad, USB mouse
Manuals and Warranties
Title
Size
Updated On
PDF

Size

375KB

Updated On

2018-06-19

Quick start installation procedure for installing the KVM Rack LCD
PDF

Size

561KB

Updated On

2018-06-15

Installation and operation
Brochure
Title
Size
Updated On
PDF

Size

2537KB

Updated On

2018-06-08

Brochure including Basic, Metered, Switched, and Metered by Outlet Rack PDUs product features and specifications
Design/Configuration
Title
Size
Updated On
PDF

Size

66KB

Updated On

2018-06-05

Guide for determining the correct cabling solution for use with a Rack LCD Console with Integrated KVM Switch
Agency Approvals
Title
Size
Updated On
PDF

Size

468KB

Updated On

2018-06-19

VDE License
PDF

Size

1041KB

Updated On

2018-06-15

EAC for Russian Customs Union - AP5808_AP5816
PDF

Size

261KB

Updated On

2018-06-14

Regulatory Compliance
PDF

Size

42KB

Updated On

2018-06-13

Underwriters Laboratories approval
PDF

Size

91KB

Updated On

2018-06-11

EU Declaration of Conformity
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension for Accessories

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-AC-04
Call for More Information
04 7099333
Call for More Information  04 7099333
APC KVM USB Cable - 25 ft (7.6 m)

Manage multiple servers with just one keyboard, monitor and mouse.

AP5261
Call for More Information
04 7099333
Call for More Information  04 7099333
APC KVM SUN Cable VGA - 25 ft (7.6 m)

Manage multiple servers with just one keyboard, monitor and mouse.

AP5260
Call for More Information
04 7099333
Call for More Information  04 7099333
APC KVM PS/2 Cable - 6 ft (1.8 m)

Manage multiple servers with just one keyboard, monitor and mouse.

AP5250
Call for More Information
04 7099333
Call for More Information  04 7099333
APC KVM PS/2 Cable - 3 ft (0.9 m)

Manage multiple servers with just one keyboard, monitor and mouse.

AP5264
Call for More Information
04 7099333
Call for More Information  04 7099333
APC Integrated Rack LCD/KVM USB Cable - 6ft (1.8m)

Manage multiple servers with just one keyboard, monitor and mouse.

AP5821
Call for More Information
04 7099333
Call for More Information  04 7099333
APC KVM SUN Cable 13W3 - 6 ft (1.8 m)

Manage multiple servers with just one keyboard, monitor and mouse.

AP5251
Call for More Information
04 7099333
Call for More Information  04 7099333
APC KVM PS/2 Cable - 12 ft (3.6 m)

Manage multiple servers with just one keyboard, monitor and mouse.

AP5254
Call for More Information
04 7099333
Call for More Information  04 7099333
APC KVM Daisy-Chain Cable - 6 ft (1.8 m)

Manage multiple servers with just one keyboard, monitor and mouse.

AP5263
Call for More Information
04 7099333
Call for More Information  04 7099333
APC Integrated Rack LCD/KVM USB Cable - 10ft (3m)

Manage multiple servers with just one keyboard, monitor and mouse.

AP5822
Call for More Information
04 7099333
Call for More Information  04 7099333

Show results per page