NetBotz Sensors

Wide range of plug and play access and environmental sensors for use with the NetBotz family

NetBotz pods and external sensors complete your monitoring solution by providing a comprehensive picture of a given environment.

Read More
Products Part Number
Product APC Alarm Beacon Part Number AP9324 Call for More Information
04 7099333 04 7099333
Product APC Temperature Sensor Part Number AP9335T Call for More Information
04 7099333 04 7099333
Product APC Temperature & Humidity Sensor Part Number AP9335TH Call for More Information
04 7099333 04 7099333
Product APC Temperature & Humidity Sensor with Display Part Number AP9520TH Call for More Information
04 7099333 04 7099333
Product APC NetBotz Particle Sensor PS100 Part Number NBES0201 Call for More Information
04 7099333 04 7099333
Product NetBotz Spot Fluid Sensor - 15 ft. Part Number NBES0301 Call for More Information
04 7099333 04 7099333
Product NetBotz Door Switch Sensor for Rooms or 3rd Party Racks - 50 ft. Part Number NBES0302 Call for More Information
04 7099333 04 7099333
Product NetBotz Door Switch Sensors (2) for an APC Rack - 12 ft. Part Number NBES0303 Call for More Information
04 7099333 04 7099333
Product NetBotz Dry Contact Cable - 15 ft. Part Number NBES0304 Call for More Information
04 7099333 04 7099333
Product NetBotz 0-5V Cable - 15 ft. Part Number NBES0305 Call for More Information
04 7099333 04 7099333
Product NetBotz Vibration Sensor - 12 ft. Part Number NBES0306 Call for More Information
04 7099333 04 7099333
Product NetBotz Smoke Sensor - 10 ft. Part Number NBES0307 Call for More Information
04 7099333 04 7099333
Product NetBotz Leak Rope Sensor - 20 ft. Part Number NBES0308 Call for More Information
04 7099333 04 7099333
Product NetBotz Leak Rope Extension - 20 ft. Part Number NBES0309 Call for More Information
04 7099333 04 7099333
Product NetBotz Temperature Sensor - 32 in. (used with NetBotz Wireless Sensor Pod 180) Part Number NBES0311 Call for More Information
04 7099333 04 7099333
Product NetBotz Door Switch Sensor for 3rd Party Racks - 62 in. (used with NetBotz Wireless Sensor Pod 180) Part Number NBES0312 Call for More Information
04 7099333 04 7099333
Product NetBotz Door Switch Sensor for an APC Rack - 62 in. (used with NetBotz Wireless Sensor Pod 180) Part Number NBES0313 Call for More Information
04 7099333 04 7099333
Product APC NetBotz 4-20mA Sensor Pod Part Number NBPD0129 Call for More Information
04 7099333 04 7099333
Product NetBotz Rack Sensor Pod 150 Part Number NBPD0150 Call for More Information
04 7099333 04 7099333
Product NetBotz Room Sensor Pod 155 Part Number NBPD0155 Call for More Information
04 7099333 04 7099333
Product NetBotz Wireless Sensor Pod 180 Part Number NBPD0180 Call for More Information
04 7099333 04 7099333
Product NetBotz Wireless USB Coordinator & Router Part Number NBWC100U Call for More Information
04 7099333 04 7099333
Product NetBotz Wireless Temperature & Humidity Sensor Part Number NBWS100H Call for More Information
04 7099333 04 7099333
Product NetBotz Wireless Temperature Sensor Part Number NBWS100T Call for More Information
04 7099333 04 7099333
Agility
Unique identifiers Customize each sensor with a differentiating name and location.
Availability
Low profile sensors Small sensors allow for placement flexibility.
Optional sensors Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare