Product Category

TravelPower Adapter with International Plug Kit

Universal Power Adapters

TravelPower Adapter with International Plug Kit
TPA90DCI
DISCONTINUED
Email Technical Specifications Printer Friendly
Universal Power Adapters
More Images

Universal power adapters for notebook computers and mobile devices.

Includes: 2 Prong AC plug, Airplane power plug adapter, Cigarette lighter plug adapter, Compatibility Guide, Notebook adapter tips (check compatibility guide before purchase), TravelPower Adapter, USB splitter cable (USB charging cables sold seperately), User Manual

Physical

Maximum Height
165.00 mm
Maximum Width
70.00 mm
Maximum Depth
37.00 mm
Net Weight
0.80 KG
Shipping Weight
1.23 KG
Shipping Height
261.00 mm
Shipping Width
196.00 mm
Shipping Depth
47.00 mm
Master Carton Units
16.00
Master Carton Weight
44.50 lbs.
SCC Codes
1073130420814 0

Conformance

Regulatory Approvals
cUL Listed, CE, FCC Part 15 Class B, RTCA 160D sec21, TUV, UL Listed, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status