APC NetBotz 320 Wall Appliance Technical Specifications

NetBotz 300

APC NetBotz 320 Wall Appliance
NBWL0320E
DISCONTINUED : recommended replacement product NBWL0355
Email Technical Specifications Printer Friendly
Locate a Partner
NetBotz 300
More Images

Wall-mount network appliance ideal for environmental monitoring of small computer rooms and network closets.

Includes: Cable mounting kit, CD with software, Door sensor, Installation guide, Null-modem cable, Wall Mounting Brackets

General

Number of Cameras Supported
4
Sensor Temperature Range
1.6°C to 48.8°C (35°F to 120°F) +/- 1°C
Sensor Humidity Range
10% to 90% non-condensing +/- 5% RH
External Sensor Connection Type
PS2 mini-DIN

Communications & Management

Protocols
HTTP, SMTP, SOCKS, TCP/IP
Network Interface Connections
RJ-45 10/100 Base-T

Physical

Net Weight
0.64 KG
Maximum Height
196.00 mm
Maximum Width
125.00 mm
Maximum Depth
23.00 mm
Shipping Weight
2.27 KG
Shipping Height
114.00 mm
Shipping Width
381.00 mm
Shipping Depth
368.00 mm
Color
Black

Environmental

Operating Relative Humidity
10 - 90%
Storage Relative Humidity
10 - 90%
Operating Elevation
0-4500 meters
Storage Elevation
0-4500 meters

Conformance

Regulatory Approvals
CE, FCC Part 15 Class A, UL Listed, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant