APC NetBotz Sensor Pod 120

NetBotz Sensors

APC NetBotz Sensor Pod 120
NBPD0122
DISCONTINUED : recommended replacement product NBPD0155
Email Technical Specifications Printer Friendly
NetBotz Sensors
More Images

Allows legacy sensors to integrate with select next generation NetBotz appliances.

Includes: Cable mounting kit, Installation guide, USB cable, Wall Mounting Brackets

Physical

Net Weight
0.18 KG
Maximum Height
97.00 mm
Maximum Width
66.00 mm
Maximum Depth
315.00 mm
Shipping Weight
1.36 KG
Shipping Height
102.00 mm
Shipping Width
318.00 mm
Shipping Depth
165.00 mm
Color
Black

Environmental

Operating Relative Humidity
10 - 90%
Storage Relative Humidity
10 - 90%
Operating Elevation
0-4500 meters
Storage Elevation
0-4500 meters

Conformance

Regulatory Approvals
CE, FCC Part 15 Class A, UL Listed, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant