Product Category

APC AV Black J Type 1kVA Power Conditioner with Battery Backup 120V Retail Technical Specifications

AV Power Conditioners & Battery Backups

APC AV Black J Type 1kVA Power Conditioner with Battery Backup 120V Retail
J10BLK
Email Technical Specifications Printer Friendly
Locate a Partner
AV Power Conditioners & Battery Backups AV Power Conditioners & Battery Backups
More Images

APC AV Power Conditioners & Battery Backups,600 Watts /1000 VA,Input 120V /Output 120V

Includes: Battery modules ship installed, CD with software, Removable heavy duty 12 gauge input power cord, Removable support feet, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
600 Watts / 1000 VA
Max Configurable Power
600 Watts / 1000 VA
Nominal Output Voltage
120V
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(12) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C14
Cord Length
3.05 meters
Input voltage range for main operations
90 - 140V
Maximum Input Current
12A
Input Breaker Capacity
15  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
16 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
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
3200 Joules
Filtering
Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line), Cable modem / Video protection, Co-axial Video / Cable protection

Physical

Maximum Height
133.00 mm
Maximum Width
432.00 mm
Maximum Depth
457.00 mm
Net Weight
19.68 KG
Shipping Weight
24.91 KG
Shipping Height
330.00 mm
Shipping Width
546.00 mm
Shipping Depth
610.00 mm
Master Carton Units
1.00
Color
Black
SCC Codes
10731304 0
Units per Pallet
12.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class B, FCC Part 68, UL 1778, UL 498
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.