APC Power-Saving Back-UPS Pro 1000 Technical Specifications

Back-UPS Pro

APC Power-Saving Back-UPS Pro 1000
BR1000G
Email Technical Specifications Printer Friendly
Locate a Partner

Alternative content

View Enlarged 360

More Images

APC Back-UPS Pro,600 Watts /1000 VA,Input 120V /Output 120V, Interface Port USB

Includes: USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
600 Watts / 1000 VA
Max Configurable Power
600 Watts / 1000 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R
(4) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Maximum Input Current
12A
Input Breaker Capacity
15  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
8 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Energy Use/Efficiency

Load Efficiency
25% 96.5%
50% 98.0%
75% 98.4%
100% 98.5%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
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
354 Joules
Filtering
Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous
Data Line Protection
Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)

Physical

Maximum Height
250.00 mm
Maximum Width
100.00 mm
Maximum Depth
382.00 mm
Net Weight
10.72 KG
Shipping Weight
11.70 KG
Shipping Height
337.00 mm
Shipping Width
225.00 mm
Shipping Depth
487.00 mm
Master Carton Units
1.00
Color
Black
SCC Codes
1073130427878 5
Units per Pallet
16.00
Pallet Dimensions
46 inches
Pallet Weight
393.28 KG

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-2952.6 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-14763.6 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
67.60 BTU/hr

Conformance

Regulatory Approvals
DOC/Industry Cananda, ENERGY STAR (USA), UL Listed
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.